Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic ION7550 | ION7650
Schneider Electric M765RDPS Image

M765RDPS

Schneider Electric M765RDPS Image
M765RDPS

PowerLogic ION7550-7650 - M765 remote display - color - with 24V power supply

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Remote display
    device application
    Human-machine dialogue application
    range compatibility
    PowerLogic ION7550
    PowerLogic ION7650
    display type
    Colour TFT LCD
    Complementary
    display colour
    65536 colours
    display resolution
    320 x 240 pixels QVGA
    display size
    115.2 x 86.4 mm
    information displayed
    Current
    Harmonic distortion
    Voltage
    messages display capacity
    Graphic objects (bargraph, button, light...)
    local signalling
    On/off: LED (green)
    control type
    Touch screen
    connector type
    RJ45
    provided equipment
    Tightening wrench
    Anti-rotation tee
    Terminal block
    Power supply
    Cable (with 3.65 m
    mounting mode
    Ø 22 mm
    mounting support
    Framework remote display
    width
    163 mm
    height
    129.4 mm
    embedding depth
    30.6 mm
    projecting depth
    56.5 mm
    net weight
    250 g
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529 (front panel outside connection zone)
    IP20 conforming to IEC 60529
    relative humidity
    5…85 % at 39 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    standards
    CSA C22.2 No 212
    ANSI/ISA 12.12.01
    UL 1604
    UL 508
    CSA C22.2 No 142
    product certifications
    ATEX
    CE
    WEEE
    UL
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    PowerLogic Remote Display installation and user guide - EN (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    M765RD (Version 1.0)
    Date 3/5/18
    Size 16.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /