Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ION7650, wDispl, 10MB 1024s, 5A 240VAC/300VDC 60Hz - RS+T2+E+F+M - 20I+3R+8O

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION7650
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    Waveform capture
    Disturbance direction detection
    Compliance monitoring
    Dip and swell, transient
    Harmonic distortion
    Programmablity (logic and math functions)
    Setpoint learning
    Voltage sag and swell detection
    Up to the 63rd harmonic
    device application
    Tariff metering
    Co-generation and IPP monitoring
    Demand and power factor control
    Load curtailment
    Equipment monitoring and control
    Energy pulsing and totalisation
    Instrument transformer correction
    type of measurement
    Apparent power total
    Apparent power per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    Voltage
    Current
    Frequency
    Power factor total
    Power factor per phase
    supply voltage
    85...240 V AC 47...63 Hz
    110...300 V DC
    network frequency
    60 Hz
    [In] rated current
    5 A
    type of network
    1P + N
    3P
    3P + N
    power consumption in VA
    20 VA
    <= 45 VA
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    1024 samples/cycle
    measurement current
    0...5 A
    input type
    Current 0.005...20 A 0.002 Ohm
    measurement voltage
    100...600 V AC phase to phase
    57...347 V AC phase to neutral
    frequency measurement range
    42...69 Hz
    number of inputs
    16 digital 120 V DC
    4 analog 0...20 mA
    measurement accuracy
    0.2 % energy
    0.1 % current 1...5 A
    0.1 % voltage 57...288 V
    accuracy class
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    4 analog
    communication port protocol
    Telnet
    DNP3 : <= 115.2 kbits/s,
    ION : <= 115.2 kbits/s,
    Modbus : <= 115.2 kbits/s,
    TCP/IP : 10/100 Mbit/s,
    communication port support
    RS232 SUB-D 9
    RS485
    Ethernet RJ45
    Modem RJ11
    Infrared
    Fiber optic SC
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Sequence of event recording
    Time stamping
    Trending/forecasting
    GPS synchronisation
    transmission rate
    <= 115.2 kbits/s
    10/100 Mbit/s
    <= 57.6 kbits/s
    memory capacity
    10 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    Hardware lock by jumper
    Environment
    electromagnetic compatibility
    ● susceptibility to electromagnetic fields, conforming to IEC 61000-4-3
    ● electrical fast transient/burst immunity test, conforming to IEC 61000-4-4
    ● 1.2/50 µs shock waves immunity test, conforming to IEC 61000-4-5
    ● electrostatic discharge, conforming to IEC 61000-4-2
    ● conducted and radiated emissions class B, conforming to CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP30 back IEC 60529
    IP50 front face IEC 60529
    relative humidity
    5...95 %
    pollution degree
    2
    ambient air temperature for operation
    -20...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    0...2000 m
    standards
    IEC 61010-1
    width
    192 mm
    depth
    174 mm
    height
    192 mm
    product weight
    1.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    7550_7650_Russia_EAC_Certificate (Version 1.0)
    Date 11/14/18
    Size 659.6 KB
    7650_61000-4-30_Ed3_16200649-01b_Certificate (Version 1.0)
    7550_7650_Russia_Metrology_Certificate (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /