Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys H
Schneider Electric LZ8H6X53BD Image

LZ8H6X53BD

Green premium brand logo
Schneider Electric LZ8H6X53BD Image
LZ8H6X53BD
Green premium brand logo

Reversing Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys H
    device short name
    LZ8H
    product or component type
    Reversing ultra-compact starter
    motor starter type
    Direct on line
    poles description
    3P
    [Ue] rated operational voltage
    500 V AC
    [Ie] rated operational current
    6.5 A at 500 V AC-53A
    9 A at 500 V AC-51
    5 A at 500 V AC-53A mounting side by side
    7 A at 500 V AC-51 mounting side by side
    thermal protection adjustment range
    1.5…9 A
    motor power kW
    1.5 kW at 220 V AC 0.65
    1.5 kW at 230 V AC 0.65
    2.2 kW at 380 V AC 0.65
    3 kW at 400 V AC 0.65
    3 kW at 415 V AC 0.65
    3 kW at 440 V AC 0.65
    3 kW at 500 V AC 0.65
    motor power hp
    1 hp at 200 V AC
    1.5 hp at 230 V AC
    3 hp at 460 V AC
    [Uc] control circuit voltage
    24 V DC
    safety level
    SIL 3 conforming to IEC 61508-1 stop function
    PL = e conforming to ISO 13849-1 stop function
    SIL 2 conforming to IEC 61508-1 motor protection
    safety reliability data
    MTTFd = 517 years stop function
    PFHd = 2.67E-9 1/h stop function
    SFF = 99 % stop function
    SFF = 99 % motor protection
    MTTFd = 447 years motor protection
    thermal overload class
    Class 10A conforming to IEC 60947-4-2
    Complementary
    auxiliary contact composition
    1 C/O fault signalling
    control circuit voltage limits
    19.2...30 V DC
    current consumption
    <= 40 mA at 24 V DC
    reset
    Manual
    Electrical reset
    Electrical durability
    30 Mcycles
    maximum operating rate
    120 cyc/mn AC-51 50 % ON
    6 cyc/mn AC-53A 50 % ON
    mounting mode
    By clips
    mounting support
    DIN rail
    connections - terminals
    Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - rigid
    Spring clamp terminals 1 cable(s) 0.25…2.5 mm² - flexible - with cable end
    Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - flexible - without cable end
    certifications
    CULus
    ATEX as associated device for motor protection in zones 1 and 21
    CE
    standards
    UL 60947-4-1
    IEC 60947-4-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    pollution degree
    2
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    212 g
    Environment
    IP degree of protection
    IP20
    protective treatment
    TC
    ambient air temperature for operation
    -25…30 °C without derating
    30…70 °C with derating
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Catalogue TeSys - 2019 - Chapitre A3 - Démarreurs moteurs compacts - TeSys H (Version 3.0)
    TeSys catalogue - 2019 - 2020 - chapter A3 Compact motor starters - TeSys H (Version 5.0)
    TeSys H Ultra-compact 22.5 mm motor starters - catalogue 2015- 2016 (Version 1.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    User guide
    Date
    Size
    Add to My Documents
    TeSys H Motor Starter - User Guide (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    TeSys H failsafe direct slim motor starter screw connection (Version 1.0)
    CAD file (on TraceParts) for LZ8H6X53BD: Reversing Starter TeSys H Safe-Torque-Off 3kW-400V control 24VDC Spring (Version 3.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys H esite (Version 1.0)
    Date 5/26/16
    Size 648.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC Cert TeSys H - LZ1H-LZ8H (Version 1.0)
    Date 6/28/16
    Size 516.8 KB
    CB TeSys H - TeSys H (Version 1.0)
    Date 2/22/16
    Size 1.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    TeSys H Motor Starter - Instruction Sheet (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys H - LZ7H-LZ8H (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    SLIM STARTER - TESYS H - PEP (Version 1.0)
    Date 10/14/15
    Size 155.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /