Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 32i
Schneider Electric LXM32IECT Image

LXM32IECT

Green premium brand logo
Schneider Electric LXM32IECT Image
LXM32IECT
Green premium brand logo

control unit LXM32i - EtherCAT for Lexium 32i

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 32i
    product or component type
    Control unit
    device short name
    LXM32i
    format of the drive
    Board
    discrete input number
    2 safety discrete input(s)
    4 logic discrete input(s)
    discrete input type
    Safety (compliment of STO_A, compliment of STO_B terminals)
    Logic (DI terminals)
    Complementary
    sampling duration
    DI: 0.25 ms discrete
    discrete input voltage
    24 V DC for capture
    24 V DC for logic
    24 V DC for safety
    discrete input logic
    Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    Positive (DI) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
    Positive or negative (DI) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    response time
    <= 5 ms compliment of STO_A, compliment of STO_B
    discrete output number
    2
    discrete output type
    Logic output(s) (DO)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Positive or negative (DO) conforming to EN/IEC 61131-2
    contact bounce time
    <= 1 ms for compliment of STO_A, compliment of STO_B
    0.25 µs...1.5 ms for DI
    braking current
    50 mA
    response time on output
    250 µs (DO) for discrete output(s)
    control signal type
    Servo motor encoder feedback
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    safety function
    Safe torque off safety function, integrated
    safety level
    SIL 3 conforming to EN/IEC 61508
    PL = e conforming to ISO 13849-1
    communication interface
    EtherCAT, integrated
    connector type
    RJ45 for Modbus
    M12 for EtherCAT
    method of access
    Slave
    physical interface
    2-wire RS485 multidrop for Modbus
    transmission rate
    9600, 19200, 38400 bps for bus length of 0…40 m for Modbus
    number of addresses
    1…127 for CANopen, CANmotion
    1…247 for Modbus
    status LED
    1 LED (red)servo drive voltage:
    1 LEDerror:
    1 LEDRUN:
    electromagnetic compatibility
    Conducted EMC conforming to EN 55011 class A group 1
    Conducted EMC conforming to EN 55011 class A group 2
    Conducted EMC conforming to EN/IEC 61800-3 environment 2 category C3
    Conducted EMC conforming to IEC/EN 61800-3 category C2
    EMC immunity conforming to IEC/EN 61800-3 environments 1 and 2
    EMC immunity level 3 conforming to EN/IEC 61000-4-2
    EMC immunity level 3 conforming to EN/IEC 61000-4-3
    EMC immunity level 3 conforming to EN/IEC 61000-4-5
    EMC immunity level 4 conforming to EN/IEC 61000-4-4
    Radiated EMC conforming to EN 55011 class A group 2
    Radiated EMC conforming to IEC/EN 61800-3 category C3
    type of cooling
    Natural convection
    operating altitude
    <= 1000 m without
    > 1000...3000 m with conditions
    operating position
    Vertical +/- 10 degree
    net weight
    0.637 kg
    Environment
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    TÜV
    RoHS
    CSA
    UL
    marking
    CE
    IP degree of protection
    IP65
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60028-2-27
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C conforming to UL
    ambient air temperature for storage
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Lexium 32i integrated servo drives (Version 3.0)
    Lexium 32i Servo-moteurs intégrés (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    Lexium 32i ECT and BMi Integrated Servo Drive System, User Guide (Version 01)
    Lexium 32i ECT e BMi Sistema di servoazionamento integrato, Manuale (Version 01)
    Lexium 32i ECT et BMi Système servo-variateur intégré, Manuel de l'utilisateur (Version 01)
    Lexium 32i ECT y BMi Sistema de servoaccionamiento integrado, Manual (Version 01)
    Lexium 32i ECT 和 BMi 集成式伺服驱动系统 , 用户指南 (Version 01)
    Lexium 32i ECT und BMi Integriertes Servo-Antriebssystem, Handbuch (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    EPLAN Macros for Lexium 32i (Version 1.0)
    Date 7/9/14
    Size 20.5 MB
    CAD file (on TraceParts) for LXM32IECT: control unit LXM32i - EtherCAT for Lexium 32i (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    TUEV Nord Certificate LXM32i Controller & Modules BMI motors (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium 32i Integrated AC Servo Drive DoC (Version 1.2)
    End of Life Information
    Date
    Size
    Add to My Documents
    LXM32i... Communication interfaces, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    LXM32i... Communication interfaces, Product Environmental Profile (Version 1.0)
  • Software and Firmware

    Language
    • English
    Firmware - Released
    Date
    Size
    Add to My Documents
    Firmware_LXM32IECT (Version 01.08.02)
    Date 9/5/19
    Size 896.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /