Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 28 & Motors
Schneider Electric LXM28AU30M3X Image

LXM28AU30M3X

Schneider Electric LXM28AU30M3X Image
LXM28AU30M3X

motion servo drive - Lexium 28 - three phase 200...230 V - 3 kW

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 28
    product or component type
    Motion servo drive
    device short name
    LXM28A
    format of the drive
    Compact housing
    line current
    11.8 A, THDI of 155.8 % at 220 V, three phase
    Complementary
    network number of phases
    Three phase
    [Us] rated supply voltage
    220 V (- 10...15 %) for three phase
    supply voltage limits
    200...255 V for three phase
    supply frequency
    50/60 Hz (- 5...5 %)
    network frequency
    47.5...63 Hz
    EMC filter
    Without EMC filter
    continuous output current
    19.8 A at 8 kHz
    output current 3s peak
    60 A at 220 V
    continuous power
    3000 W at 220 V
    nominal power
    3 kW at 220 V, 8 kHz
    switching frequency
    8 kHz
    overvoltage category
    III
    leakage current
    1.6 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Shielded motor cable (temperature: 0...55 °C) copper
    electrical connection
    Spring terminal, clamping capacity: 6 mm², AWG 10 (L1-L2)
    Spring terminal, clamping capacity: 6 mm², AWG 10 (PA/+, PBe)
    Spring terminal, clamping capacity: 6 mm², AWG 10 (R, S, T)
    Spring terminal, clamping capacity: 6 mm², AWG 10 (U, V, W, PE)
    discrete input number
    8 programmable (CN1)
    2 fast capture (CN1)
    1 safety function STO (CN9)
    1 pulse train input (PTI) (CN1)
    discrete input voltage
    24 V DC (logic)
    discrete input logic
    Positive or negative (CN1)
    discrete output number
    5 logic output (CN1) at 12...24 V DC
    1 pulse train output (PTO) (CN1)
    discrete output voltage
    12...24 V DC
    discrete output logic
    Positive or negative (CN1)
    analogue input number
    2
    absolute accuracy error
    0.1 %
    analogue input type
    Voltage analog input (T_REF)
    Voltage analog input (V_REF), - 10...10 V input impedance: 10 kOhm, resolution: 14 bits
    control signal type
    CN2 : servo motor encoder feedback
    protection type
    Against reverse polarity (inputs signal)
    Against short-circuits (outputs signal)
    Overcurrent (motor)
    Overvoltage (motor)
    Undervoltage (motor)
    Overheating (motor)
    Overload (motor)
    Overspeed (motor)
    safety function
    STO (safe torque off), integrated
    safety level
    SIL 2 conforming to IEC 61800-5-2 : 2007
    SIL 2 conforming to IEC 61508-1 : 2010
    PL d/category 3 conforming to EN/ISO 13849-1 : 2008
    SIL 2 conforming to EN/ISO 13849-1 : 2009/AC
    SIL 2 conforming to EN 60204-1 : 2006
    SIL 2 conforming to EN 60204-1 : 2009/A1
    SIL 2 conforming to EN 60204-1 : 2010/AC
    SIL 2 conforming to IEC 62061 : 2012
    communication interface
    CANmotion, integrated
    CANopen, integrated
    connector type
    RJ45 (CN4) for CANopen, CANmotion
    method of access
    Slave
    transmission rate
    250 kbit/s for bus length of 100...250 m for CANopen, CANmotion
    500 kbit/s for bus length of 4...100 m for CANopen, CANmotion
    1 Mbit/s for bus length of <= 4 m for CANopen, CANmotion
    number of addresses
    1...127 for CANopen, CANmotion
    physical interface
    RS485 (Modbus Serial line slave)
    status LED
    1 LED red for error
    1 LED red for charge
    1 LED green for RUN
    signalling function
    Servo status and fault codes on five 7-segment display units
    marking
    CE
    CSA
    CULus
    type of cooling
    Integrated fan
    operating position
    Vertical
    product compatibility
    Servo motor BCH2 (180 mm, 2 motor stacks) at 3000 W
    width
    116 mm
    height
    234 mm
    depth
    186 mm
    product weight
    3.2 kg
    output current 3s peak 2
    60 A 220 V
    output current 3s peak 3
    60 A 220 V
    Environment
    electromagnetic compatibility
    Conducted emission (test level:level 3, category C3) conforming to EN/IEC 61800-3
    standards
    EN/IEC 61800-5-1
    product certifications
    CE
    CSA
    cULus
    IP degree of protection
    IP20
    vibration resistance
    3M4, amplitude = 3 mm (f = 9...200 Hz) conforming to IEC 60721-3-3
    shock resistance
    10 gn, type I conforming to IEC 60721-3-3
    relative humidity
    5...95 % without condensation
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...65 °C
    operating altitude
    <= 1000 m ( without derating )
    > 1000...2000 m ( 1 % per 100 m derating )
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1442  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Lexium 28A - Système de servo-entraînement, Guide de la bibliothèque (Version 02)
    Lexium 28A Servo Drive System, Library Guide (Version 02)
    Lexium 28A 伺服驱动系统 , 库指南 (Version 02)
    Lexium 28A Servounidad, Guía de la biblioteca (Version 02)
    Lexium 28A Sistema di servoazionamento, Guida della libreria (Version 02)
    Lexium 28A Servoantriebssystem, Bibliothekshandbuch (Version 02)
    Lexium 28A 和 BCH2 伺服驱动系统 , 用户指南 (Version 02)
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 02)
    LXM28A und BCH2 Servo-Antriebssystem, Produkthandbuch (Version 2.1)
    LXM28A et BCH2 Système de servo-entraînement, Manuel produit (Version 2.1)
    LXM28A and BCH2 Servo drive system, Product manual (Version 2.1)
    LXM28A e BCH2 Sistema di servoazionamento, Manuale del prodotto (Version 2.1)
    LXM28A 和 BCH2 伺服驱动系统 , 产品手册 (Version 2.1)
    LXM28A y BCH2 Sistema de servoaccionamiento, Manual del producto (Version 2.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for LXM28AU30M3X: motion servo drive - Lexium 28 - three phase 200...230 V - 3 kW (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certification LXM28 BCH2 (Version 1.0)
    Date 8/4/15
    Size 317.1 KB
    LXM28 Type Examination (Version 1.1)
    Date 9/12/16
    Size 613 KB
    CSA Certificate LXM28 (Version 1.0)
    Date 2/10/15
    Size 104.7 KB
    RCM_LXM28 (Version 1.0)
    Date 10/4/18
    Size 369.4 KB
    KC Certificate LXM28 Size 4 (Version 1.0)
    Date 5/11/16
    Size 383 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC LXM28 (Version 1.3)
    Date 8/14/18
    Size 555.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    LXM28_DTM_Library - LXM28 DTM Library V01.06.00.07 (Version 01.06.00.07)
    End of Life Information
    Date
    Size
    Add to My Documents
    Lexium 28 Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Firmware - Released
    Date
    Size
    Add to My Documents
    AddOn Lexium28 Firmware (Version 4.1.0.4)
    Date 6/7/16
    Size 160.9 MB
    LXM28A Firmware (Version 1.50.34)
    Date 8/3/17
    Size 512.9 KB
    Date 8/3/17
    Size 612 KB
    Date 8/3/17
    Size 127.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Software - Updates
    Date
    Size
    Add to My Documents
    SoMachine Addon LXM28 V4.3.0.215 (Version 4.3.0.215)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Drive



  • Mounting and Clearance

    Mounting Clearance
    Mounting Distances and Air Circulation



Compare products: /