Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 28 & Motors
Schneider Electric LXM28AU07M3X Image

LXM28AU07M3X

Green premium brand logo
Schneider Electric LXM28AU07M3X Image
LXM28AU07M3X
Green premium brand logo

motion servo drive - Lexium 28 - single and three phase 200...230 V - 750 W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium 28
    product or component type
    Motion servo drive
    device short name
    LXM28A
    format of the drive
    Compact housing
    line current
    6 A 181.8 % at 220 V, single phase
    6 A 160.6 % at 220 V, three phase
    Complementary
    network number of phases
    Single phase
    Three phase
    [Us] rated supply voltage
    220 V (- 10...15 %) for three phase
    220 V (- 20...15 %) for single phase
    supply voltage limits
    200…255 V three phase
    170…255 V single phase
    supply frequency
    50/60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Without EMC filter
    continuous output current
    4.5 A at 16 kHz
    output current 3s peak
    13.5 A at 220 V
    continuous power
    750 W at 220 V
    nominal power
    0.75 kW at 220 V 16 kHz
    switching frequency
    16 kHz
    overvoltage category
    III
    maximum leakage current
    1.3 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Shielded motor cable (temperature: 0…55 °C) copper
    electrical connection
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (L1-L2)
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (R, S, T)
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (U, V, W, PE)
    Spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (PA/+, PBe)
    discrete input number
    8 programmable (CN1)
    1 pulse train input (PTI) (CN1)
    2 fast capture (CN1)
    1 safety function STO (CN9)
    discrete input voltage
    24 V DC for logic
    discrete input logic
    Positive or negative (CN1)
    discrete output number
    5 logic output (CN1) at 12...24 V DC
    1 pulse train output (PTO) (CN1)
    discrete output voltage
    12...24 V DC
    discrete output logic
    Positive or negative (CN1)
    analogue input number
    2
    absolute accuracy error
    0.1 %
    analogue input type
    V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm, resolution: 14 bits
    T_REF voltage analog input
    control signal type
    Servo motor encoder feedback CN2
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    Overcurrent: motor
    Overvoltage: motor
    Undervoltage: motor
    Overheating: motor
    Overload: motor
    Overspeed: motor
    safety function
    STO (safe torque off), integrated
    safety level
    SIL 2 conforming to IEC 61800-5-2: 2007
    SIL 2 conforming to IEC 61508-1: 2010
    PL d/category 3 conforming to EN/ISO 13849-1: 2008
    SIL 2 conforming to EN/ISO 13849-1: 2009/AC
    SIL 2 conforming to EN 60204-1: 2006
    SIL 2 conforming to EN 60204-1: 2009/A1
    SIL 2 conforming to EN 60204-1: 2010/AC
    SIL 2 conforming to IEC 62061: 2012
    communication interface
    CANopen, integrated
    CANmotion, integrated
    connector type
    RJ45 (CN4) for CANopen, CANmotion
    method of access
    Slave
    transmission rate
    250 kbit/s for bus length of 100…250 m for CANopen, CANmotion
    500 kbit/s for bus length of 4…100 m for CANopen, CANmotion
    1 Mbit/s for bus length of 4 m for CANopen, CANmotion
    number of addresses
    1…127 for CANopen, CANmotion
    physical interface
    RS485 for Modbus Serial line slave
    status LED
    1 LED (red)charge:
    1 LED (green)RUN:
    1 LED (red)error:
    signalling function
    Servo status and fault codes five 7-segment display units
    marking
    CSA
    CULus
    CE
    type of cooling
    Integrated fan
    operating position
    Vertical
    product compatibility
    Servo motor BCH2 (130 mm, 1 motor stacks) at 500 W
    Servo motor BCH2 (80 mm, 2 motor stacks) at 750 W
    Servo motor BCH2 (130 mm, 1 motor stacks) at 600 W
    width
    55 mm
    height
    150 mm
    depth
    146 mm
    net weight
    1 kg
    output current 3s peak 2
    13.5 A at 220 V
    output current 3s peak 3
    13.5 A at 220 V
    Environment
    electromagnetic compatibility
    Conducted emission - test level: level 3 category C3 conforming to EN/IEC 61800-3
    standards
    EN/IEC 61800-5-1
    product certifications
    CE
    CULus
    CSA
    IP degree of protection
    IP20
    vibration resistance
    3M4 amplitude = 3 mm (f = 9…200 Hz) conforming to IEC 60721-3-3
    shock resistance
    10 gn, type I conforming to IEC 60721-3-3
    relative humidity
    5…95 % without condensation
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…65 °C
    operating altitude
    <= 1000 m without
    > 1000...2000 m 1 % per 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Servo variateurs Lexium 28 et moteurs BCH2 (Version 3.0)
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    LXM28A y BCH2 Sistema de servoaccionamiento, Manual del producto (Version 2.1)
    Lexium 28A 和 BCH2 伺服驱动系统 , 用户指南 (Version 02)
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 04)
    LXM28A and BCH2 Servo drive system, Product manual (Version 2.1)
    LXM28A und BCH2 Servo-Antriebssystem, Produkthandbuch (Version 2.1)
    LXM28A e BCH2 Sistema di servoazionamento, Manuale del prodotto (Version 2.1)
    LXM28A et BCH2 Système de servo-entraînement, Manuel produit (Version 2.1)
    LXM28A 和 BCH2 伺服驱动系统 , 产品手册 (Version 2.1)
    Lexium 28A Servo Drive System, Library Guide (Version 02)
    Lexium 28A 伺服驱动系统 , 库指南 (Version 02)
    Lexium 28A Servoantriebssystem, Bibliothekshandbuch (Version 02)
    Lexium 28A - Système de servo-entraînement, Guide de la bibliothèque (Version 02)
    Lexium 28A Servounidad, Guía de la biblioteca (Version 02)
    Lexium 28A Sistema di servoazionamento, Guida della libreria (Version 02)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for LXM28AU07M3X: motion servo drive - Lexium 28 - single and three phase 200...230 V - 750 W (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    RCM_LXM28 (Version 1.0)
    Date 10/4/18
    Size 369.4 KB
    LXM23_LXM28_LMC_LXM62_UL_cert (Version 1.0)
    Date 9/19/19
    Size 101.2 KB
    UL Certification LXM28 BCH2 (Version 1.0)
    Date 8/4/15
    Size 317.1 KB
    LXM28 Type Examination (Version 1.1)
    Date 9/12/16
    Size 613 KB
    CSA Certificate LXM28 (Version 1.0)
    Date 2/10/15
    Size 104.7 KB
    KC Certificate LXM28 Size 1 (Version 1.0)
    Date 5/11/16
    Size 393.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC LXM28 (Version 1.3)
    Date 8/14/18
    Size 555.1 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Lexium 28 Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Software and Firmware

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Software - Updates
    Date
    Size
    Add to My Documents
    SoMachine Addon LXM28 V4.3.0.215 (Version 4.3.0.215)
    Firmware - Released
    Date
    Size
    Add to My Documents
    Lexium 26D and 28A, Firmware (Version 1.75.28)
    Date 9/25/19
    Size 791.8 KB
    AddOn Lexium28 Firmware (Version 4.1.0.4)
    Date 6/7/16
    Size 160.9 MB
    LXM28A Firmware (Version 1.50.34)
    Date 8/3/17
    Size 612 KB
    Date 8/3/17
    Size 127.5 KB
    Date 8/3/17
    Size 512.9 KB
    DTM files
    Date
    Size
    Add to My Documents
    LXM28_DTM_Library - LXM28 DTM Library V01.06.00.07 (Version 01.06.00.07)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Drive



  • Mounting and Clearance

    Mounting Clearance
    Mounting Distances and Air Circulation



Compare products: /