Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, right N, no Micrologic

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ3
    device short name
    MTZ3 63 H1
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Right
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H1
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Base plate
    Rails
    [In] rated current
    6300 A ( 40 °C )
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-2 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    220 kA peak at 500/525 V AC 50/60 Hz
    220 kA peak at 220/415 V AC 50/60 Hz
    220 kA peak at 440 V AC 50/60 Hz
    220 kA peak at 660/690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V conforming to IEC 60947-2 AC 50/60 Hz
    circuit breaker CT rating
    6300 A
    performance level
    100 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    100 kA Icu conforming to IEC 60947-2 at 500/525 V AC 50/60 Hz
    100 kA Icu conforming to IEC 60947-2 at 220/415 V AC 50/60 Hz
    100 kA Icu conforming to IEC 60947-2 at 660/690 V AC 50/60 Hz
    [Ics] rated service breaking capacity
    Ics 100 kA conforming to IEC 60947-2 at 500/525 V AC 50/60 Hz
    Ics 100 kA conforming to IEC 60947-2 at 220/415 V AC 50/60 Hz
    Ics 100 kA conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    Ics 100 kA conforming to IEC 60947-2 at 660/690 V AC 50/60 Hz
    mechanical durability
    10000 cycles with periodic preventive maintenance conforming to IEC 60947-2
    electrical durability
    1500 cycles conforming to IEC 60947-2 at 690 V AC 50/60 Hz
    1500 cycles conforming to IEC 60947-3 at 690 V AC 50/60 Hz AC-23A :
    1500 cycles conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    1500 cycles conforming to IEC 60947-3 at 440 V AC 50/60 Hz AC-23A :
    6000 cycles conforming to IEC 60947-3 at 440/690 V AC 50/60 Hz AC-3 :
    connection pitch
    230 mm
    [Icw] rated short-time withstand current
    100 kA ( 0.5 s ) conforming to IEC 60947-2
    100 kA ( 1 s ) conforming to IEC 60947-2
    100 kA ( 3 s ) conforming to IEC 60947-2
    maximum breaking time
    25 ms
    closing response time
    <= 80 ms
    height
    300 mm drawout circuit breaker without chassis
    479 mm drawout circuit breaker with chassis
    width
    838 mm drawout circuit breaker without chassis
    1016 mm drawout circuit breaker with chassis
    depth
    300 mm drawout circuit breaker without chassis
    403 mm drawout circuit breaker with chassis
    Environment
    standards
    IEC 60364-8-1
    IEC 60947-2
    product certifications
    ASTA
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.