Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LV848316 Image

View all Masterpact MTZ Circuit Breakers - UL/ANSI

Masterpact MTZ Circuit Breakers - UL/ANSI - LV848316

MTZ Components

Schneider Electric LV848316 Image
View all Masterpact MTZ Circuit Breakers - UL/ANSI
Masterpact MTZ Circuit Breakers - UL/ANSI - LV848316
MTZ Components

Switch-disconnector Masterpact MTZ2 32 HF - 3200 A - 3P drawout

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    device short name
    MTZ2 32 HF
    product or component type
    Switch disconnector
    device application
    Distribution
    switch-disconnector name
    Masterpact MTZ2 32 HF
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Chassis
    [Ie] rated operational current
    3200 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V according to IEC 60947-3 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV according to IEC 60947-3
    [Icw] rated short-time withstand current
    85 kA ( 1 s ) according to IEC 60947-3
    75 kA ( 3 s ) according to IEC 60947-3
    [Icm] rated short-circuit making capacity
    187 kA peak 220...690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V according to IEC 60947-3 AC 50/60 Hz
    performance level
    HF
    suitability for isolation
    Yes according to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    20000 cycles with maintenance according to IEC 60947-3
    10000 cycles with maintenance according to IEC 60947-3
    electrical durability
    5000 cycles according to IEC 60947-3 440 V AC 50/60 Hz AC-23A :
    2500 cycles according to IEC 60947-3 690 V AC 50/60 Hz AC-23A :
    connection pitch
    115 mm
    height
    439 mm drawout circuit breaker with chassis
    300 mm drawout switch disconnector without chassis
    width
    441 mm drawout circuit breaker with chassis
    378 mm drawout switch disconnector without chassis
    depth
    403 mm drawout circuit breaker with chassis
    300 mm drawout switch disconnector without chassis
    Environment
    product weight
    60 kg
    standards
    IEC 60947-3
    product certifications
    ASEFA
    ASTA
    IP degree of protection
    IP30
    pollution degree
    3 according to IEC 60947-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.