
Circuit breaker MTZ2 16H2 - 1600 A - 4P fixed - right neutral - w/o Micrologic
Show more characteristics >-
Characteristics
Main range Masterpactproduct name Masterpact MTZ2device short name MTZ2 16 H2product or component type Circuit breakerdevice application Protectionpoles description 4Pneutral position Rightnetwork type ACnetwork frequency 50/60 Hzbreaking capacity code H2suitability for isolation Yes conforming to IEC 60947-2selectivity category Category BComplementary control type Push-buttonmounting mode Fixedmounting support Base plateRails[In] rated current 1600 A ( 40 °C )[Ui] rated insulation voltage 1000 V conforming to IEC 60947-2 AC 50/60 Hz[Uimp] rated impulse withstand voltage 12 kV conforming to IEC 60947-2[Icm] rated short-circuit making capacity 187 kA peak at 525 V AC 50/60 Hz187 kA peak at 690 V AC 50/60 Hz[Ue] rated operational voltage 690 V conforming to IEC 60947-2 AC 50/60 Hzcircuit breaker CT rating 1600 Aperformance level 85 kA Icu conforming to IEC 60947-2 at 525 V AC 50/60 Hz85 kA Icu conforming to IEC 60947-2 at 690 V AC 50/60 Hz100 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz100 kA Icu conforming to IEC 60947-2 at 220...240 V AC 50/60 Hz100 kA Icu conforming to IEC 60947-2 at 380...415 V AC 50/60 Hz[Ics] rated service breaking capacity Ics 85 kA conforming to IEC 60947-2 at 525 V AC 50/60 HzIcs 85 kA conforming to IEC 60947-2 at 690 V AC 50/60 Hzmechanical durability 25000 cycles with periodic preventive maintenance conforming to IEC 60947-2electrical durability 10000 cycles conforming to IEC 60947-2 at 690 V AC 50/60 Hz10000 cycles conforming to IEC 60947-3 at 690 V AC 50/60 Hz AC-23A :10000 cycles conforming to IEC 60947-2 at 440 V AC 50/60 Hz10000 cycles conforming to IEC 60947-3 at 440 V AC 50/60 Hz AC-23A :6000 cycles conforming to IEC 60947-3 at 440/690 V AC 50/60 Hz AC-3 :connection pitch 115 mm[Icw] rated short-time withstand current 85 kA ( 0.5 s ) conforming to IEC 60947-220 kA ( 3 s ) conforming to IEC 60947-285 kA ( 1 s ) conforming to IEC 60947-2integral instant protection 171...209 kAmaximum breaking time 25 msclosing response time < 70 msheight 352 mmwidth 537 mmdepth 300 mmEnvironment standards IEC 60947-2IEC 60364-8-1product certifications ASEFApollution degree 3 conforming to IEC 60947-1ambient air temperature for operation -25...70 °Cambient air temperature for storage -40...85 °COffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile AvailableProduct end of life instructions Available -
Documents and Downloads
Language- English
- Spanish
- Portuguese
- Russian
- French
- Italian
- German
- Chinese
CatalogueSizeAdd to My DocumentsMasterPact MTZ - Catalogue numbers and spare parts 2019 - aIR circuit breakers and switch-disconnectors (Version 1.4)Date 2/15/19Size 9.2 MBMasterpact MTZ - Références et pièces détachées - Disjoncteurs et interrupteurs sectionneurs forte intensité (Version 1.1)Date 2/28/18Size 10.9 MBCatalog MasterPact MTZ 2019 - Air circuit breakers and switch-disconnectors (Version 3.0)Date 2/15/19Size 88.3 MBCatalogue MASTERPACT MTZ 2017 - Disjoncteurs et interrupteurs-sectionneurs forte intensité (Version 2.0)Date 5/31/18Size 86.9 MBUser guideSizeAdd to My DocumentsMasterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 02)Date 11/15/18Size 3.9 MBMasterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 02)Date 10/5/18Size 20.4 MBMasterpact MTZ2/MTZ3 - Circuit Breakers and Switch-Disconnectors from 800 to 6300 A - User Guide (Version 02)Date 6/8/18Size 11.3 MBMasterpact MTZ - Cybersecurity Guide (Version 01)Masterpact MTZ - Guide de cybersécurité (Version 01)Masterpact MTZ - Guía de ciberseguridad (Version 01)Masterpact MTZ2/MTZ3 - Disjoncteurs et interrupteurs de 800 à 6 300 A - Guide utilisateur (Version 02)Date 7/14/18Size 11.5 MBMasterpact MTZ2/MTZ3 - Interruptores automáticos e interruptores en carga de 800 a 6300 A - Guía del usuario (Version 02)Date 7/14/18Size 11.4 MBMasterpact MTZ - Interruptores automáticos e interruptores en carga IEC - Guía de mantenimiento (Version 02)Date 11/19/18Size 3.8 MBMasterpact MTZ - Disjoncteurs et interrupteurs-sectionneurs CEI - Guide de maintenance (Version 02)Date 11/19/18Size 3.8 MBMasterpact MTZ - Procedimientos de mantenimiento básico y estándar del usuario para aparatos IEC (Version 02)Date 11/19/18Size 22.9 MBMasterpact MTZ - Procédures de maintenance de base et standard utilisateur pour appareils IEC (Version 02)Date 11/19/18Size 20.4 MBMasterpact MTZ -Modbus Communication Guide (Version 04)Masterpact MTZ Guide de communication Modbus (Version 04)Masterpact MTZ Guía de comunicación Modbus (Version 04)Masterpact MTZ - IEC 断路器和开关切断器 - 维护指南 (Version 02)Masterpact MTZ2/MTZ3 - 800-6300 A 断路器和开关切断器 - 用户指南 (Version 02)Masterpact MTZ - IEC 设备用户基本和标准维护程序 (Version 02)CADSizeAdd to My DocumentsCircuit breaker MTZ2 20...40 - 4P fixed - right neutral - w/o Micrologic (Version 1.0)Date 12/14/17Size 1.1 MBDate 12/14/17Size 2.1 MBCAD files for LV848180: Circuit breaker MTZ2 20...40 - 4P fixed - right neutral - w/o Micrologic (Version 1.0)Date 2/6/19Size 326 KBInstruction sheetSizeAdd to My DocumentsMasterpact MTZ2/MTZ3 - Fixed Circuit Breaker or Switch-Disconnector (Version 02)Micrologic X - Radio Frequency Compliance Statements (Version 03)Software - Release NotesSizeAdd to My DocumentsMasterpact MTZ Micrologic X Control Unit - Firmware Release Note (Version 04) -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.