Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MasterPact MTZ
Schneider Electric LV847292 Image

LV847292

Schneider Electric LV847292 Image
LV847292

Micrologic 6.0 X control unit - for drawout Masterpact MTZ1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    Micrologic 6.0 X
    product or component type
    Control unit
    device application
    Equipment protection, monitoring and control
    range compatibility
    Masterpact MTZ1 circuit breaker
    Poles
    3P
    4P
    Protected poles
    3P 3d
    4P 3d + N/2
    4P 4d
    4P 3d + OSN
    4P 3d
    circuit breaker application
    Distribution IEC standard
    network type
    AC
    trip unit name
    Micrologic 6.0 X
    trip unit technology
    Electronic
    trip unit protection functions
    LSIG
    protection type
    Earth fault conforming to ANSI 51N
    Overload protection (long time) conforming to ANSI 49
    Instantaneous short-circuit protection conforming to ANSI 50
    Short time short-circuit protection conforming to ANSI 51
    trip unit rating
    2000 A
    1600 A
    3200 A
    2500 A
    400 A
    800 A
    1000 A
    5000 A
    6300 A
    4000 A
    630 A
    1250 A
    Complementary
    network frequency
    50/60 Hz
    mounting mode
    Drawout
    [Ir] long time pick-up adjustment range
    0.4...1 x In adjustable in step of 1 A
    [tr] long-time delay adjustment range
    12.5...600 s at 1.5 x Ir
    0.5...24 s at 6 x Ir
    0.7...16.6 s at 7.2 x Ir
    long time delay adjustment type
    Adjustable in step of 0.5 s
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir adjustable in step of 0.5 x Ir with embedded HMI
    1.5...10 x Ir adjustable in step of 0.1 x Ir with Ecoreach software or Masterpact MTZ mobile app
    [tsd] short-time delay adjustment range
    0.1...0.4 s I²t=on
    0...0.4 s I²t=off
    short-time delay adjustment type
    Adjustable
    [Ii] instantaneous pick-up adjustment range
    2...15 x In adjustable in step of 0.5 x In with embedded HMI
    2...15 x In adjustable in step of 0.1 x In with Ecoreach software or Masterpact MTZ mobile app
    Ii enable on/off
    [li mode] instantaneous delay adjustment range
    0 ms in fast
    20 ms in standard
    instantaneous pick-up adjustment type Ii
    Adjustable
    [Ig] ground-fault pick-up adjustment range
    For IEC with In > 400 A 0.2...1 x In adjustable in step of 1 or 10 A
    For IEC with In <= 400 A 0.3...1 x In adjustable in step of 1 or 10 A
    Ig enable on/off
    [tg] ground-fault time delay adjustment range
    I²t=on
    I²t=off
    ground-fault time delay adjustment type
    Adjustable
    zone selective interlocking ZSI
    With
    type of measurement
    Power meter
    thermal memory
    Yes
    energy management
    Measurement active, reactive and apparent energy (as standard)
    Measurement electrical network (as standard)
    Measurement energy (as standard)
    metering type
    Current I1, I2, I3, In, Ig : maximum (as standard)
    Average voltage Vavg (as standard)
    Active power P, P1, P2, P3 (as standard)
    Reactive power Q, Q1, Q2, Q3 (as standard)
    Apparent power S, S1, S2, S3 (as standard)
    Power factor (as standard)
    Frequency (as standard)
    Total current harmonic distortion THD (I) : inst, avg, avg min, avg max fundamental voltage (as standard)
    Total current harmonic distortion THD (I) : inst, avg, avg min, avg max RMS voltage (as standard)
    Voltage V21, V32, V13, V1, V2, V3 : instantaneous (as standard)
    Voltage V21, V32, V13, V1, V2, V3 : minimum (as standard)
    Voltage V21, V32, V13, V1, V2, V3 : maximum (as standard)
    Total voltage harmonic distortion THD (V) : inst, avg, avg min, avg max fundamental voltage (as standard)
    Total voltage harmonic distortion THD (V) : inst, avg, avg min, avg max RMS voltage (as standard)
    Demand current I1, I2, I3, In, Iavg (as standard)
    Demand power P, Q, S (as standard)
    network and machine diagnosis type
    System (HMI) health state overview : circuit breaker health state application (in standard)
    Contacts state : circuit breaker health state application (in standard)
    Micrologic service life : circuit breaker health state application (in standard)
    Tripping cause indication : circuit breaker tripping cause application (in standard)
    Identification card : diagnostic data application (in standard)
    Configured alarms synthesis : diagnostic data application (in standard)
    Monitored function : diagnostic data application (in standard)
    Operation : diagnostic data application (in standard)
    Micrologic test : test application (in standard)
    Protection test : test application (in standard)
    Selectivity test : test application (in standard)
    Trip context information : crisis management application (in standard)
    Operation : advanced diagnostic application (in standard)
    Breaker service life : circuit breaker health state application (in standard)
    measurement voltage
    145.6...828 V AC 50/60 Hz per phase
    frequency measurement range
    45...250 Hz
    measurement accuracy
    Power factor : +/- 1 %
    Active energy Ep IN/OUT/tot : +/- 1 % - 10...10 GWh
    Reactive energy Ep IN/OUT/tot : +/- 2 % - 10...10 GVARh
    Unbalance current : +/- 0.5 %
    Apparent energy Es IN/OUT/tot : +/- 1 % - 10...10 GVAh
    Frequency : +/- 0.005 Hz
    Voltage V21, V32, V13, VLLavg : +/- 0.5 % 208...690 x 1.2 V
    Voltage V21, V32, V13, VLNavg : +/- 0.5 % 120...400 x 1.2 V
    Apparent power S, S1, S2, S3, Sdemand : +/- 1 %
    Active power P, P1, P2, P3, Pdemand : +/- 1 %
    Reactive power Q, Q1, Q2, Q3, Qdemand : +/- 2 %
    Current I1, I2, I3, Iavg, Idemand for MTZ1 : +/- 0.5 % 40...1600 x 1.2 A
    Current I1, I2, I3, Iavg, Idemand for MTZ2 : +/- 0.5 % 40...4000 x 1.2 A
    Current I1, I2, I3, Iavg, Idemand for MTZ3 : +/- 0.5 % 80...6300 x 1.2 A
    accuracy class
    Class 0.5 : unbalance voltage
    Class 5 : total current harmonic distortion THD (I)
    Class 1 : active and reactive energy by pulse counting (+/- W.h, +/- VAR.h)
    Class 2 : total voltage harmonic distortion THD (V)
    display type
    LCD display in 128 x 96 pixels
    communication port protocol
    Bluetooth 4.0 LE peer to peer 30 kbit/s
    NFC peer to peer conforming to ISO 15963
    USB peer to peer 115 kbauds
    data recording
    Time stamping
    Event logs
    Data logs
    Maintenance logs
    Alarm logs
    Min/max of instantaneous values
    electromagnetic compatibility
    Conducted RF disturbances conforming to IEC 61000-4-6
    Electrostatic discharge immunity test conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissions A conforming to CISPR 22
    Environment
    standards
    IEC 60092-202
    EN/IEC 60255-1
    EN/IEC 60947-1
    EN/IEC 60947-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1728  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Masterpact MTZ 2019 - Disjoncteurs et interrupteurs-sectionneurs forte intensité (Version 2.1)
    Catalog MasterPact MTZ 2019 - Air circuit breakers and switch-disconnectors (Version 3.0)
    Masterpact MTZ - Références et pièces détachées - Disjoncteurs et interrupteurs sectionneurs forte intensité (Version 1.1)
    MasterPact MTZ - Catalogue numbers and spare parts 2019 - aIR circuit breakers and switch-disconnectors (Version 1.4)
    User guide
    Date
    Size
    Add to My Documents
    Masterpact MTZ - 网络安全指南 (Version 01)
    Masterpact MTZ Micrologic X - Unidad de control - Guía del usuario (Version 04)
    Masterpact MTZ Micrologic X - 控制单元 - 用户指南 (Version 04)
    Masterpact MTZ Micrologic X - Unité de contrôle - Guide d'exploitation (Version 04)
    Masterpact MTZ Micrologic X Control Unit - User Guide (Version 04)
    Masterpact MTZ - Guide de cybersécurité (Version 01)
    Masterpact MTZ - Guía de ciberseguridad (Version 01)
    Masterpact MTZ - Cybersecurity Guide (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    Masterpact MTZ1 16H1 three pole draw out circuit breaker with Micrologic 5.0X control unit (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Masterpact MTZ1 16H1 three pole draw out circuit breaker with Micrologic 5.0X control unit (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
    Software - Release Notes
    Date
    Size
    Add to My Documents
    Masterpact MTZ Micrologic X Control Unit - Firmware Release Note (Version 06)
    Micrologic Firmware History (Version 01)
    Date 3/1/19
    Size 728.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /