Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact CVS
Schneider Electric LV516428 Image

LV516428

Schneider Electric LV516428 Image
LV516428

switch disconnector EasyPact Vigi CVS160NA, 4 poles, 160 A, AC22A, AC23A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS100...250
    range
    EasyPact
    product name
    EasyPact CVS
    device short name
    Vigi CVS160NA
    product or component type
    Earth leakage switch disconnector
    device application
    Distribution
    poles description
    4P
    network type
    AC
    [Ie] rated operational current
    160 A AC-23A : AC 50/60 Hz 440 V
    160 A AC-22A : AC 50/60 Hz 220/240 V
    160 A AC-23A : AC 50/60 Hz 220/240 V
    160 A AC-22A : AC 50/60 Hz 380/415 V
    160 A AC-22A : AC 50/60 Hz 440 V
    160 A AC-23A : AC 50/60 Hz 380/415 V
    [Ith] conventional free air thermal current
    160 A ( 50 °C )
    [Icm] rated short-circuit making capacity
    75 kA with upstream protection circuit breaker
    3.6 kA switch-disconnector alone
    breaking capacity code
    NA
    suitability for isolation
    Yes conforming to EN 60947-3
    Yes conforming to IEC 60947-3
    utilisation category
    AC-22A
    AC-23A
    earth-leakage add-on module name
    MH
    earth-leakage protection
    With
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    0.96 kA ( 20 s ) conforming to IEC 60947-3
    2.5 kA ( 1 s ) conforming to IEC 60947-3
    2.5 kA ( 3 s ) conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    residual earth-leakage sensitity adjustment type
    Adjustable 5 settings
    [IΔn] residual earth-leakage sensitive adjustment
    10 A
    0.03 A
    3 A
    1 A
    0.3 A
    residual earth-leakage time delay adjustment type
    Adjustable 4 settings
    [Δt] residual earth-leakage time delay adjustment
    0 ms
    150 ms
    60 ms
    310 ms
    mechanical durability
    25000 cycles conforming to IEC 60947-3
    electrical durability
    8000 cycles conforming to IEC 60947-3 415 V In AC 50/60 Hz AC-22A :
    8000 cycles conforming to IEC 60947-3 415 V In AC 50/60 Hz AC-23A :
    connection pitch
    35 mm
    height
    236 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    EN 60947-3
    IEC 60947-3
    product certifications
    GOST
    IEC
    electrical shock protection class
    Class II
    pollution degree
    3 conforming to IEC 60529
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1041  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Date 4/8/16
    Size 17.3 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD of EasyPact CVS100 Vigi 4P (Version 1.0)
    Date 12/7/18
    Size 809.2 KB
    Date 12/7/18
    Size 144.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet of EasyPact CVS100-250 & Acc. (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    EASYPACT CVS 100-250A - CVS160B VIGI MH TM160D 4P4D (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    EASYPACT CVS 100-250A - CVS160B VIGI MH TM160D 4P4D (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly





Compare products: /