Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact CVS
Schneider Electric LV510950 Image

LV510950

Schneider Electric LV510950 Image
LV510950

circuit breaker EasyPact CVS100BS, 25 kA at 415 VAC, 16 A rating thermal magnetic TM-D trip unit, 4P 3d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS100...160
    product or component type
    Circuit breaker
    device short name
    CVS100BS
    device application
    Distribution
    poles description
    4P
    protected poles description
    3d
    neutral position
    Left
    Earth leakage protection (Vigi add on)
    Without
    [In] rated current
    100 A ( 40 °C )
    breaking capacity code
    BS
    network type
    AC
    [Icu] Breaking capacity
    25 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    25 kA Icu conforming to IEC 60947-2 at 415 V AC 50/60 Hz
    50 kA Icu conforming to IEC 60947-2 at 200/240 V AC 50/60 Hz
    25 kA Icu conforming to IEC 60947-2 at 380/400 V AC 50/60 Hz
    utilisation category
    Category A
    suitability for isolation
    Yes
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    16 A ( 40 °C )
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    thermal protection adjustment range
    11.2...16 A
    [Ics] rated service breaking capacity
    25 kA conforming to IEC 60947-2 200/240 V AC 50/60 Hz
    17 kA conforming to IEC 60947-2 380/400 V AC 50/60 Hz
    mechanical durability
    13000 cycles
    electrical durability
    4000 cycles conforming to IEC 60947-2 415 V In
    connection pitch
    35 mm
    contact position indicator
    Yes
    neutral protection setting
    No protection 3d
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    190 A
    height
    130 mm
    width
    100 mm
    depth
    60 mm
    product weight
    1 kg
    Environment
    electrical shock protection class
    Class II
    standards
    IEC 60947-2
    product certifications
    CCS
    CCC
    GOST
    IP degree of protection
    IP40
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1316  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Date 4/8/16
    Size 17.3 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD of EZC 100 4P (Version 1.0)
    Date 12/26/17
    Size 13.2 MB
    Date 12/26/17
    Size 3.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet of EasyPact CVS100-250 & Acc. (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



  • Assembly



  • Performance Curves



Compare products: /