Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact CVS
Schneider Electric LV510834 Image

LV510834

Schneider Electric LV510834 Image
LV510834

Easypact CVS - CVS100E TM20D circuit breaker - 3P/3D

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    device short name
    CVS100E
    device application
    Distribution
    poles description
    3P
    protected poles description
    3d
    Earth leakage protection (Vigi add on)
    Without
    [In] rated current
    20 A ( 40 °C )
    breaking capacity code
    E
    network type
    AC
    [Ue] rated operational voltage
    440 V AC conforming to EN/IEC 60947-2 50/60 Hz
    [Icu] Breaking capacity
    50 kA Icu conforming to IEC 60947-2 at 220/240 V AC 50/60 Hz
    25 kA at 380/415 V
    20 kA at 440 V
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    20 A ( 40 °C )
    protection type
    Overload protection (thermal)
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [Ui] rated insulation voltage
    690 V conforming to EN/IEC 60947-2 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    17 kA conforming to IEC 60947-2 440 V AC 50/60 Hz
    mechanical durability
    13000 cycles
    electrical durability
    4000 cycles conforming to IEC 60947-2 415 V In AC 50/60 Hz
    8000 cycles In/2
    long time pick-up adjustment type Ir
    Fixed
    long time delay adjustment type
    Fixed
    height
    130 mm
    width
    75 mm
    depth
    60 mm
    product weight
    0.78 kg
    Environment
    standards
    EN 60947-2
    pollution degree
    3 conforming to IEC 60947-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1116  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD of CVS100/160/250 3P (Version 1.0)
    Date 11/30/17
    Size 8.5 MB
    Date 11/30/17
    Size 1.7 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet of EasyPact CVS100-250 & Acc. (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /