Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact CVS
Schneider Electric LV510377 Image

LV510377

Schneider Electric LV510377 Image
LV510377

circuit breaker EasyPact Vigi CVS100B, 25 kA at 415 VAC, 100 A rating TM-D trip unit, MH Vigi module, 4P 3d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS100...250
    product or component type
    Earth leakage circuit breaker
    device short name
    Vigi CVS100B
    device application
    Distribution
    poles description
    4P
    protected poles description
    3d
    neutral position
    Left
    Earth leakage protection (Vigi add on)
    With
    [In] rated current
    100 A ( 40 °C )
    breaking capacity code
    B
    network type
    AC
    [Icu] Breaking capacity
    40 kA Icu conforming to IEC 60947-2 at 220/240 V AC 50/60 Hz
    20 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    25 kA Icu conforming to IEC 60947-2 at 380/415 V AC 50/60 Hz
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    100 A ( 40 °C )
    protection type
    Short-circuit protection (magnetic)
    Earth-leakage protection
    earth-leakage add-on module name
    MH
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    thermal protection adjustment range
    70...100 A
    [Ics] rated service breaking capacity
    15 kA conforming to IEC 60947-2 440 V AC 50/60 Hz
    25 kA conforming to IEC 60947-2 380/415 V AC 50/60 Hz
    40 kA conforming to IEC 60947-2 220/240 V AC 50/60 Hz
    mechanical durability
    30000 cycles
    electrical durability
    12000 cycles conforming to IEC 60947-2 415 V In
    connection pitch
    35 mm
    contact position indicator
    Yes
    neutral protection setting
    No protection 3d
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    800 A
    earth-leakage protection class
    Class A
    residual earth-leakage sensitity adjustment type
    Adjustable 5 settings
    [IΔn] residual earth-leakage sensitive adjustment
    0.3 A
    10 A
    1 A
    30 A
    residual earth-leakage time delay adjustment type
    Adjustable 5 settings
    [Δt] residual earth-leakage time delay adjustment
    0 ms <= 40 ms
    150 ms <= 300 ms
    310 ms <= 800 ms
    60 ms <= 140 ms
    height
    236 mm
    width
    140 mm
    depth
    86 mm
    product weight
    2.2 kg
    Environment
    electrical shock protection class
    Class II
    standards
    EN 60947-2
    IEC 60947-2
    product certifications
    GOST
    IEC
    IP degree of protection
    IP40
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1116  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Date 4/8/16
    Size 17.3 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD of EasyPact CVS100 Vigi 4P (Version 1.0)
    Date 12/7/18
    Size 809.2 KB
    Date 12/7/18
    Size 144.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet of EasyPact CVS100-250 & Acc. (Version 05)
    Vigi / Insulation monitoring module for breaker NSX100-250 / CVS100-250 (Version 06)
    End of Life Information
    Date
    Size
    Add to My Documents
    EASYPACT CVS 100-250A - CVS160B VIGI MH TM160D 4P4D (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    EASYPACT CVS 100-250A - CVS160B VIGI MH TM160D 4P4D (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly





  • Performance Curves



Compare products: /