Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact CVS
Schneider Electric LV510347 Image

LV510347

Schneider Electric LV510347 Image
LV510347

circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 100 A rating thermal magnetic TM-D trip unit, 4P 3d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS100...250
    product or component type
    Circuit breaker
    device short name
    CVS100F
    device application
    Distribution
    poles description
    4P
    protected poles description
    3d
    neutral position
    Left
    Earth leakage protection (Vigi add on)
    Without
    [In] rated current
    100 A ( 40 °C )
    breaking capacity code
    F
    network type
    AC
    [Icu] Breaking capacity
    36 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    36 kA Icu conforming to IEC 60947-2 at 380/415 V AC 50/60 Hz
    70 kA Icu conforming to IEC 60947-2 at 220/240 V AC 50/60 Hz
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    100 A ( 40 °C )
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Screw connection
    [Uimp] rated impulse withstand voltage
    8 kV conforming to EN/IEC 60947-2
    thermal protection adjustment range
    70...100 A
    [Ics] rated service breaking capacity
    18 kA conforming to IEC 60947-2 440 V AC 50/60 Hz
    36 kA conforming to IEC 60947-2 380/415 V AC 50/60 Hz
    70 kA conforming to IEC 60947-2 220/240 V AC 50/60 Hz
    mechanical durability
    30000 cycles
    electrical durability
    12000 cycles conforming to IEC 60947-2 415 V In
    connection pitch
    35 mm
    contact position indicator
    Yes
    neutral protection setting
    No protection 3d
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    800 A
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    product weight
    2.2 kg
    Environment
    electrical shock protection class
    Class II
    standards
    EN 60947-2
    IEC 60947-2
    product certifications
    GOST
    IEC
    IP degree of protection
    IP40
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1041  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Easypact-CVS catalog (Version 1.0)
    Date 4/8/16
    Size 17.3 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD of CVS100/160/250 4P (Version 1.0)
    Date 11/30/17
    Size 8.7 MB
    Date 11/30/17
    Size 1.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet of EasyPact CVS100-250 & Acc. (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    EASYPACT CVS 100-250A - CVS160B VIGI MH TM160D 4P4D (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    EASYPACT CVS 100-250A - CVS160B VIGI MH TM160D 4P4D (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




  • Assembly





  • Performance Curves



Compare products: /