Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480905 Image

LV480905

Schneider Electric LV480905 Image
LV480905

Contacts hooks for ISFL 160A one-pole switchable for busbar system 185 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Fupact
    product or component type
    Hook
    accessory / separate part category
    Mounting accessory
    range compatibility
    Fupact ISFL - ISFL160
    quantity per set
    Set of 3
    fuse type
    DIN
    fuse size
    NH00
    Complementary
    mounting mode
    Direct
    equipment mounting bracket
    With elevated feeding bracket
    mounting support
    Busbar 5...10 mm
    connections - terminals
    Screw
    connector type
    M8
    connection position
    Vertical
    tightening torque
    7 N.m
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Contacts hooks for Fupact ISFL 160 with busbar system 185 mm (Version 1.0)
    CAD file (on TraceParts) for LV480905: Contacts hooks for ISFL 160A one-pole switchable for busbar system 185 mm (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact ISFL160 - Fuse-switch disconnector (single phase) (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /