Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480902 Image

LV480902

Schneider Electric LV480902 Image
LV480902

ISFL400A - 185 mm busbar one-pole switchable with screws M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Fupact
    product name
    Fupact ISFL
    product or component type
    Fuse-switch disconnector
    device application
    Protection
    signalling function
    Separated fuse monitor
    Complementary
    poles description
    3 x 1P switchable
    protected poles description
    3 x 1f
    fuse type
    DIN
    fuse size
    NH2
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Fuse carriers handle
    provision for padlocking
    Padlockable
    mounting mode
    Vertical
    mounting support
    Busbars
    mounting location
    One above the other
    [Ie] rated operational current
    AC-21B : 400 A AC 50/60 Hz 220/240 V
    AC-21B : 400 A AC 50/60 Hz 380/415 V
    AC-21B : 400 A AC 50/60 Hz 440/480 V
    AC-21B : 400 A AC 50/60 Hz 500 V
    AC-21B : 400 A AC 50/60 Hz 660/690 V
    AC-22B : 400 A AC 50/60 Hz 220/240 V
    AC-22B : 400 A AC 50/60 Hz 380/415 V
    AC-23B : 400 A AC 50/60 Hz 380/415 V
    AC-22B : 400 A AC 50/60 Hz 500 V
    AC-22B : 400 A AC 50/60 Hz 440/480 V
    AC-23B : 400 A AC 50/60 Hz 220/240 V
    [Ith] conventional free air thermal current
    400 A ( 40 °C ) power dissipation per fuse: 34 W vertical
    [Ithe] conventional enclosed thermal current
    400 A ( 34 °C ) / Power dissipation per fuse: 56 W vertical
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to EN 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to EN/IEC 60947-3
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    800 V AC 50/60 Hz AC-20
    [Im] rated making and breaking capacity
    Icn 100 A conforming to EN/IEC 60947-3 690 V
    Icm 210 A conforming to EN/IEC 60947-3 690 V
    Icn 120 A conforming to EN/IEC 60947-3 415 V
    Icn 120 A conforming to EN/IEC 60947-3 500 V
    Icm 250 A conforming to EN/IEC 60947-3 415 V
    Icm 250 A conforming to EN/IEC 60947-3 500 V
    400 A conforming to EN/IEC 60947-3 415 V
    400 A conforming to EN/IEC 60947-3 500 V
    315 A conforming to EN/IEC 60947-3 690 V
    suitability for isolation
    Yes conforming to EN/IEC 60947-3
    contact position indicator
    No
    visible break
    Yes
    contact operation
    Single-break
    Environment
    mechanical durability
    800 cycles
    electrical durability
    AC-23B : 200 cycles 415 V AC 50/60 Hz open-close conforming to EN/IEC 60947-3
    AC-22B : 200 cycles 500 V AC 50/60 Hz open-close conforming to EN/IEC 60947-3
    AC-21B : 200 cycles 690 V AC 50/60 Hz open-close conforming to EN/IEC 60947-3
    design
    Vertical design
    connections terminals
    Direct connection and screw connection
    connections - terminals
    Screw connection downstream M12 400 A
    Direct connection upstream 400 A busbar 185 mm
    tightening torque
    32 N.m
    height
    672 mm
    width
    100 mm
    depth
    190 mm
    standards
    IEC 60947-1
    IEC 60269-2-1
    product certifications
    CE
    EAC
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...55 °C
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Fupact ISFL400A for 185 mm busbar direct contact mounting (Version 1.0)
    CAD file (on TraceParts) for LV480902: ISFL400A - 185 mm busbar one-pole switchable with screws M12 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact ISFL250-400-630 - Fuse-switch disconnector (single phase) (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /