Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480886 Image

LV480886

Schneider Electric LV480886 Image
LV480886

Current transformer - class 1 - 250/5A - 5VA - for Fupact ISFL 250..630

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Fupact
    product or component type
    Current transformer
    device application
    Power supply
    range compatibility
    Fupact ISFL - ISFL250
    Fupact ISFL - ISFL400
    Fupact ISFL - ISFL630
    Fupact ISFL - ISFL1250
    current transformer ratio
    250/5 A
    power consumption in VA
    5 VA
    Complementary
    accessory / separate part category
    Measurement accessory
    current transformer type
    Measurement class 1
    safety factor
    <= 5
    [Ue] rated operational voltage
    800 V AC at 50/60 Hz
    IP degree of protection
    IP20
    standards
    IEC 60044-1
    VDE 0414
    BS 7626
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...80 °C
    height
    78 mm
    width
    60 mm
    depth
    30 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact ISFL250-400-630 - Fuse-switch disconnector (single phase) (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /