Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480885 Image

LV480885

Schneider Electric LV480885 Image
LV480885

Current transformer - class 1 - 150/5A - 2.5VA - for Fupact ISFL 250..630

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ISFL1250
    ISFL250...630
    range
    Fupact
    product or component type
    Current transformer
    device application
    Power supply
    range compatibility
    Fupact ISFL ISFL250 fuse-switch disconnector
    Fupact ISFL ISFL400
    Fupact ISFL ISFL630
    Fupact ISFL ISFL1250
    current transformer ratio
    150/5 A
    power consumption in VA
    2.5 VA
    Complementary
    accessory / separate part category
    Measurement accessory
    current transformer type
    Measurement class 1
    maximum safety factor
    5
    [Ue] rated operational voltage
    800 V AC 50/60 Hz
    IP degree of protection
    IP20
    standards
    VDE 0414
    IEC 60044-1
    BS 7626
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…80 °C
    height
    78 mm
    width
    60 mm
    depth
    30 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact ISFL250-400-630 - Fuse-switch disconnector (single phase) (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /