Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480651 Image

LV480651

Schneider Electric LV480651 Image
LV480651

Switch-disconnector fuse body INFC 4 poles 3F - NFC - 32 A- front handle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF32
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFC32
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    3f
    fuse type
    NFC
    fuse size
    10 x 38 mm
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Front
    rotary handle mounting style
    Direct
    Extended
    mounting support
    DIN rail
    Mounting plate
    [Ie] rated operational current
    AC-23A : 32 A AC 50/60 Hz 220/240 V
    AC-22A : 32 A AC 50/60 Hz 220/240 V
    AC-22A : 32 A AC 50/60 Hz 380/415 V
    AC-22A : 32 A AC 50/60 Hz 440/480 V
    AC-22A : 32 A AC 50/60 Hz 500/525 V
    AC-22A : 32 A AC 50/60 Hz 660/690 V
    AC-23A : 32 A AC 50/60 Hz 380/415 V
    AC-23A : 32 A AC 50/60 Hz 440/480 V
    AC-23A : 32 A AC 50/60 Hz 500/525 V
    AC-23A : 32 A AC 50/60 Hz 660/690 V
    DC-22A : 32 A DC 125 V 2 poles in series
    DC-22A : 32 A DC 250 V 2 poles in series
    DC-23A : 32 A DC 500 V 4 poles in series
    DC-23A : 32 A DC 750 V 4 poles in series
    [Ith] conventional free air thermal current
    20.5 A ( 70 °C ) horizontal
    22 A ( 65 °C ) horizontal
    23.5 A ( 60 °C ) horizontal
    24.4 A ( 70 °C ) vertical
    25 A ( 55 °C ) horizontal
    25 A ( 65 °C ) vertical
    25.6 A ( 60 °C ) vertical
    26.5 A ( 50 °C ) horizontal
    27.2 A ( 55 °C ) vertical
    28 A ( 45 °C ) horizontal
    28.8 A ( 50 °C ) vertical
    29.5 A ( 40 °C ) horizontal
    30.4 A ( 45 °C ) vertical
    31 A ( 35 °C ) horizontal
    32 A ( 40 °C ) power dissipation per fuse: 3.5 W
    32 A ( 40 °C ) vertical
    [Ithe] conventional enclosed thermal current
    32 A ( 40 °C ) / Power dissipation per fuse: 3.5 W 300 mm x 350 mm x 200 mm
    maximum power
    14 kW 380/400 V AC 50/60 Hz
    15 kW 415 V AC 50/60 Hz
    18 kW 500/525 V AC 50/60 Hz
    25 kW 660/690 V AC 50/60 Hz
    8 kW 220/240 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Im] rated making and breaking capacity
    Icm 105 kA conforming to DIN 690 V with fuse
    Icm 176 kA conforming to BS 415 V with fuse
    Icm 220 kA conforming to DIN 500 V with fuse
    Icm 6 kA 690 V without fuse
    Icm 9 kA 415 V without fuse
    Icn 100 kA conforming to DIN 500 V with fuse
    Icn 50 kA conforming to DIN 690 V with fuse
    Icn 80 kA conforming to BS 415 V with fuse
    Icm 7.5 kA 500 V without fuse
    suitability for isolation
    Yes
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A : 1500 cycles 500 V AC 50/60 Hz
    AC-22A : 1500 cycles 690 V AC 50/60 Hz
    AC-23A : 1500 cycles 500 V AC 50/60 Hz
    AC-23A : 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    1 kA ( 1 s )
    0.18 kA ( 30 s )
    0.22 kA ( 20 s )
    0.57 kA ( 3 s )
    design
    Horizontal design
    connections terminals
    Screw clamp terminals
    connections - terminals
    Screw clamp terminals 32 A cable 0.5...10 mm² - cable stiffness: flexible
    Screw clamp terminals 32 A cable 0.5...10 mm² - cable stiffness: rigid
    tightening torque
    Terminal : 2 N.m
    height
    97 mm
    width
    142 mm
    depth
    105 mm
    standards
    EN/IEC 60947-5
    EN/IEC 60947-3
    EN/IEC 60269-1
    EN/IEC 60947-1
    EN/IEC 60269-4
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    INFC32/NFC (Version 1.0)
    Date 8/12/13
    Size 518.9 KB
    Date 8/12/13
    Size 461 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact INF32 - Connected switch-fuses (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /