Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480558 Image

LV480558

Schneider Electric LV480558 Image
LV480558

blown fuse indicator 3P(only for DIN type)- 3NO or NC- for Fupact INF200 to 800

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200...800
    range
    Fupact
    device short name
    Blown fuse indicator
    product or component type
    Blown Fuse Indicator
    device application
    Display
    range compatibility
    Fupact - Fupact INF fuse-switch disconnector
    poles description
    3P
    signal contacts composition
    3 NO
    3 NC
    Complementary
    [Ith] conventional free air thermal current
    16 A
    [Ie] rated operational current
    DC-13 : 2 A DC 24 V
    AC-15 : 2 A AC 660/690 V
    DC-12 : 2 A DC 110 V
    AC-15 : 6 A AC 48 V
    AC-15 : 4 A AC 380/415 V
    DC-12 : 0.55 A DC 250 V
    DC-12 : 0.1 A DC 440 V
    DC-12 : 4 A DC 48 V
    DC-12 : 10 A DC 24 V
    DC-13 : 0.55 A DC 110 V
    DC-12 : 0.1 A DC 380/415 V
    AC-15 : 6 A AC 220/240 V
    AC-15 : 6 A AC 250 V
    DC-12 : 0.55 A DC 220/240 V
    DC-13 : 0.27 A DC 250 V
    AC-15 : 6 A AC 110 V
    AC-15 : 6 A AC 24 V
    DC-13 : 0.8 A DC 48 V
    minimum load
    10 mA at 24 V
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    BLOWN FUSE INDICATOR - 3P (Version 1.0)
    Date 10/24/18
    Size 428.9 KB
    Date 10/24/18
    Size 230.6 KB
    CAD file (on TraceParts) for LV480558: blown fuse indicator 3P(only for DIN type)- 3NO or NC- for Fupact INF200 to 800 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Connected switch-fuses Fupact INF200/250 (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /