Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480556 Image

LV480556

Schneider Electric LV480556 Image
LV480556

Short teminal shields for crimp lugs and bars for Fupact INF 630 and 800

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF630...800
    range
    Fupact
    product or component type
    Terminal shield
    accessory / separate part category
    Insulation accessory
    range compatibility
    Fupact - Fupact INF switch disconnector
    device short name
    Short terminal shields
    poles description
    1P
    Complementary
    [In] rated current
    800 A
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    Catalogue Prisma P 2018 (Version 4.1)
    Date 7/1/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Short teminal shields for crimp lugs and bars for Fupact INF 630 and 800 (Version 1.0)
    CAD file (on TraceParts) for LV480556: Short teminal shields for crimp lugs and bars for Fupact INF 630 and 800 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Connected switch-fuses Fupact INF630/800 (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /