Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480551 Image

LV480551

Schneider Electric LV480551 Image
LV480551

Long teminal shields for crimp lugs and bars for Fupact INF200

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200
    range
    Fupact
    product or component type
    Terminal shield
    accessory / separate part category
    Insulation accessory
    range compatibility
    Fupact - Fupact INF switch disconnector
    device short name
    Long terminal shields
    poles description
    1P
    Complementary
    [In] rated current
    200 A
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    Catalogue Prisma P 2018 (Version 4.1)
    Date 7/1/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Long teminal shields for crimp lugs and bars for Fupact INF200 (Version 1.0)
    CAD file (on TraceParts) for LV480551: Long teminal shields for crimp lugs and bars for Fupact INF200 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Connected switch-fuses Fupact INF200/250 (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /