Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480523 Image

LV480523

Schneider Electric LV480523 Image
LV480523

Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200...800
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFB800
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    C1
    C2
    C3
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Operating shaft (without handle)
    rotary handle mounting location
    Front
    mounting mode
    Fixed
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-23A : 800 A AC 50/60 Hz 220/240 V
    AC-23A : 800 A AC 50/60 Hz 380/415 V
    AC-23A : 800 A AC 50/60 Hz 440/480 V
    AC-23A : 800 A AC 50/60 Hz 500/525 V
    AC-23A : 800 A AC 50/60 Hz 660/690 V
    AC-23A : 800 A AC 50/60 Hz 480 V conforming to NEMA
    DC-23A : 800 A DC 125 V 1 pole
    AC-22A : 800 A AC 50/60 Hz 380/415 V
    DC-22A : 720 A DC 500 V 3 poles in series
    DC-23A : 800 A DC 250 V 2 poles in series
    AC-22A : 800 A AC 50/60 Hz 500/525 V
    AC-22A : 800 A AC 50/60 Hz 480 V conforming to NEMA
    DC-22A : 800 A DC 125 V 1 pole
    AC-22A : 800 A AC 50/60 Hz 660/690 V
    AC-22A : 800 A AC 50/60 Hz 220/240 V
    DC-22A : 800 A DC 250 V 2 poles in series
    AC-22A : 800 A AC 50/60 Hz 440/480 V
    DC-23A : 720 A DC 500 V 3 poles in series
    [Ith] conventional free air thermal current
    509 A ( 70 °C ) horizontal
    544 A ( 65 °C ) horizontal
    566 A ( 70 °C ) vertical
    577 A ( 60 °C ) horizontal
    605 A ( 65 °C ) vertical
    609 A ( 55 °C ) horizontal
    638 A ( 50 °C ) horizontal
    641 A ( 60 °C ) vertical
    667 A ( 45 °C ) horizontal
    676 A ( 55 °C ) vertical
    694 A ( 40 °C ) horizontal
    709 A ( 50 °C ) vertical
    720 A ( 35 °C ) horizontal
    741 A ( 45 °C ) vertical
    800 A ( 40 °C ) power dissipation per fuse: 65 W vertical
    [Ithe] conventional enclosed thermal current
    800 A ( 40 °C ) / Power dissipation per fuse: 65 W
    720 A ( 40 °C ) / Power dissipation per fuse: 55 W 800 mm x 1000 mm x 330 mm
    maximum power
    AC-23 : 450 kW 380/400 V AC 50/60 Hz
    AC-23 : 250 kW 220/240 V AC 50/60 Hz
    AC-23 : 710 kW 660/690 V AC 50/60 Hz
    AC-23 : 560 kW 500/525 V AC 50/60 Hz
    AC-23 : 450 kW 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    690 V AC 50/60 Hz
    750 V DC
    [Im] rated making and breaking capacity
    Icm 176 kA conforming to DIN 415 V with fuse
    Icm 176 kA conforming to DIN 690 V with fuse
    Icm 220 kA conforming to DIN 500 V with fuse
    Icm 55 kA 690 V without fuse
    Icm 77 kA 415 V without fuse
    Icm 83 kA 500 V without fuse
    Icn 100 kA conforming to DIN 500 V with fuse
    Icn 80 kA conforming to DIN 415 V with fuse
    Icn 80 kA conforming to DIN 690 V with fuse
    suitability for isolation
    Yes conforming to IEC 60947-1
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    5000 cycles
    electrical durability
    AC-22A : 500 cycles 500 V AC 50/60 Hz
    AC-22A : 500 cycles 690 V AC 50/60 Hz
    AC-23A : 500 cycles 500 V AC 50/60 Hz
    AC-23A : 500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    20 kA ( 1 s )
    4 kA ( 30 s )
    5 kA ( 20 s )
    11.6 kA ( 3 s )
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M12 800 A
    tightening torque
    Terminal : 50...75 N.m
    BS fuse : 30 N.m
    height
    306 mm
    width
    341 mm
    depth
    233 mm
    standards
    EN/IEC 60947-1
    EN/IEC 60947-3
    IP degree of protection
    Fuse compartment : IP20
    pollution degree
    3
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle (Version 1.0)
    CAD file (on TraceParts) for LV480523: Switch-disconnector fuse body INFB 3 poles 3F - BS - 800 A- front handle (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Connected switch-fuses Fupact INF630/800 (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /