Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480515 Image

LV480515

Schneider Electric LV480515 Image
LV480515

Switch-disconnector fuse body INFB 3 poles 3F - BS - 200 A- front handle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200...800
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFB200
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    B1
    B2
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Operating shaft (without handle)
    rotary handle mounting location
    Front
    mounting mode
    Fixed
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-22A: 200 A AC 50/60 Hz 220/240 V
    AC-22A: 200 A AC 50/60 Hz 380/415 V
    AC-22A: 200 A AC 50/60 Hz 440/480 V
    AC-22A: 200 A AC 50/60 Hz 480 V conforming to NEMA
    AC-22A: 200 A AC 50/60 Hz 500/525 V
    AC-22A: 200 A AC 50/60 Hz 660/690 V
    AC-23A: 200 A AC 50/60 Hz 220/240 V
    AC-23A: 200 A AC 50/60 Hz 380/415 V
    AC-23A: 200 A AC 50/60 Hz 440/480 V
    AC-23A: 200 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 200 A AC 50/60 Hz 500/525 V
    AC-23A: 200 A AC 50/60 Hz 660/690 V
    DC-22A: 200 A DC 125 V 1 pole
    DC-22A: 200 A DC 250 V 2 poles in series
    DC-22A: 200 A DC 500 V 3 poles in series
    DC-23A: 200 A DC 125 V 1 pole
    DC-23A: 200 A DC 250 V 2 poles in series
    DC-23A: 200 A DC 500 V 3 poles in series
    [Ith] conventional free air thermal current
    200 A ( 40 °C ) power dissipation per fuse: 17 W vertical
    141 A ( 70 °C ) horizontal
    141 A ( 70 °C ) vertical
    151 A ( 65 °C ) horizontal
    151 A ( 65 °C ) vertical
    160 A ( 60 °C ) horizontal
    160 A ( 60 °C ) vertical
    169 A ( 55 °C ) horizontal
    169 A ( 55 °C ) vertical
    177 A ( 50 °C ) horizontal
    177 A ( 50 °C ) vertical
    185 A ( 45 °C ) horizontal
    185 A ( 45 °C ) vertical
    193 A ( 40 °C ) horizontal
    200 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    180 A at 40 °C, Power dissipation per fuse: 18 W (600 mm x 350 mm x 300 mm)
    200 A at 40 °C, Power dissipation per fuse: 15 W (600 mm x 350 mm x 300 mm)
    maximum power
    AC-23: 110 kW at 380/400 V AC 50/60 Hz
    AC-23: 110 kW at 415 V AC 50/60 Hz
    AC-23: 132 kW at 500/525 V AC 50/60 Hz
    AC-23: 200 kW at 660/690 V AC 50/60 Hz
    AC-23: 60 kW at 220/240 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    750 V DC
    [Im] rated making and breaking capacity
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to DIN (with fuse)
    Icm 176 kA at 690 V conforming to DIN (with fuse)
    Icm 28 kA at 690 V (without fuse)
    Icm 35 kA at 415 V (without fuse)
    Icn 80 kA at 415 V conforming to DIN (with fuse)
    Icn 80 kA at 690 V conforming to DIN (with fuse)
    Icm 37.5 kA at 500 V (without fuse)
    suitability for isolation
    Yes conforming to IEC 60947-1
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1000 cycles 500 V AC 50/60 Hz
    AC-22A: 1000 cycles 690 V AC 50/60 Hz
    AC-23A: 1000 cycles 500 V AC 50/60 Hz
    AC-23A: 1000 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    8 kA for 1 s
    1.46 kA for 30 s
    1.79 kA for 20 s
    4.62 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M8 200 A
    tightening torque
    15...22 N.m for terminal
    4 N.m for BS fuse
    height
    199 mm
    width
    175.5 mm
    depth
    130 mm
    standards
    EN/IEC 60947-1
    EN/IEC 60947-3
    IP degree of protection
    IP20 fuse compartment:
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 200 A- front handle (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Connected switch-fuses Fupact INF200/250 (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /