Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480513 Image

LV480513

Green premium brand logo
Schneider Electric LV480513 Image
LV480513
Green premium brand logo

Switch-disconnector fuse body INFD 4 poles 3F - DIN - 800 A- front handle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF200...800
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFD800
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    3f
    fuse type
    DIN
    fuse size
    NH3
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Operating shaft (without handle)
    rotary handle mounting location
    Front
    mounting mode
    Fixed
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-22A: 800 A AC 50/60 Hz 220/240 V
    AC-22A: 800 A AC 50/60 Hz 380/415 V
    AC-22A: 800 A AC 50/60 Hz 440/480 V
    AC-22A: 800 A AC 50/60 Hz 500/525 V
    AC-22A: 800 A AC 50/60 Hz 660/690 V
    DC-22A: 800 A DC 250 V 2 poles in series
    DC-23A: 800 A DC 250 V 2 poles in series
    AC-22A: 800 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 800 A AC 50/60 Hz 220/240 V
    AC-23A: 800 A AC 50/60 Hz 380/415 V
    AC-23A: 800 A AC 50/60 Hz 440/480 V
    AC-23A: 800 A AC 50/60 Hz 480 V conforming to NEMA
    AC-23A: 800 A AC 50/60 Hz 500/525 V
    AC-23A: 800 A AC 50/60 Hz 660/690 V
    DC-22A: 720 A DC 500 V 3 poles in series
    DC-22A: 800 A DC 125 V 1 pole
    DC-23A: 720 A DC 500 V 3 poles in series
    DC-23A: 800 A DC 125 V 1 pole
    [Ith] conventional free air thermal current
    800 A ( 40 °C ) power dissipation per fuse: 65 W vertical
    509 A ( 70 °C ) horizontal
    544 A ( 65 °C ) horizontal
    566 A ( 70 °C ) vertical
    577 A ( 60 °C ) horizontal
    605 A ( 65 °C ) vertical
    609 A ( 55 °C ) horizontal
    638 A ( 50 °C ) horizontal
    641 A ( 60 °C ) vertical
    667 A ( 45 °C ) horizontal
    676 A ( 55 °C ) vertical
    694 A ( 40 °C ) horizontal
    709 A ( 50 °C ) vertical
    720 A ( 35 °C ) horizontal
    741 A ( 45 °C ) vertical
    [Ithe] conventional enclosed thermal current
    720 A at 40 °C, Power dissipation per fuse: 55 W (800 mm x 1000 mm x 330 mm)
    800 A at 40 °C, Power dissipation per fuse: 65 W
    maximum power
    AC-23: 250 kW at 220/240 V AC 50/60 Hz
    AC-23: 450 kW at 380/400 V AC 50/60 Hz
    AC-23: 450 kW at 415 V AC 50/60 Hz
    AC-23: 560 kW at 500/525 V AC 50/60 Hz
    AC-23: 710 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    750 V DC
    [Im] rated making and breaking capacity
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to DIN (with fuse)
    Icm 176 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to DIN (with fuse)
    Icn 80 kA at 690 V conforming to DIN (with fuse)
    Icm 55 kA at 690 V (without fuse)
    Icm 77 kA at 415 V (without fuse)
    Icm 83 kA at 500 V (without fuse)
    suitability for isolation
    Yes conforming to IEC 60947-1
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    5000 cycles
    electrical durability
    AC-22A: 500 cycles 500 V AC 50/60 Hz
    AC-22A: 500 cycles 690 V AC 50/60 Hz
    AC-23A: 500 cycles 500 V AC 50/60 Hz
    AC-23A: 500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    20 kA for 1 s
    4 kA for 30 s
    5 kA for 20 s
    11.6 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M12 800 A
    tightening torque
    50...75 N.m for terminal
    height
    306 mm
    width
    429 mm
    depth
    233 mm
    standards
    EN/IEC 60947-1
    EN/IEC 60947-3
    IP degree of protection
    IP20 fuse compartment:
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    INFD800/DIN (3) 4P/3F (Version 1.0)
    Date 8/12/13
    Size 750.5 KB
    Date 8/12/13
    Size 459.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Connected switch-fuses Fupact INF630/800 (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /