Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480450 Image

LV480450

Schneider Electric LV480450 Image
LV480450

external neutral link (35mm² ) - for Fupact INF32 to 800

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF100...160
    INF63
    INF200...800
    INF40
    INF32
    range
    Fupact
    product or component type
    Neutral link
    accessory / separate part category
    Connection accessory
    range compatibility
    Fupact INFD INFD40
    Fupact INFD INFD63
    Fupact INF INFB63
    Fupact INF INFB100
    Fupact INF INFC125
    Fupact INFD INFD160
    Fupact INF INFB160
    Fupact INF INFC32 fuse-switch disconnector
    Fupact INF INFB32
    Fupact INF INFC63
    Fupact INFD INFD200
    Fupact INF INFB200
    Fupact INFD INFD250
    Fupact INF INFB250
    Fupact INFD INFD400
    Fupact INF INFB400
    Fupact INFD INFD630
    Fupact INF INFB630
    Fupact INFD INFD800
    Fupact INF INFB800
    Complementary
    mounting mode
    External mounting
    connections - terminals
    Screw2.5…35 mm²
    tightening torque
    1.9 N.m
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    external neutral link (35mm² ) - for Fupact INF32 to 800 (Version 1.0)
    CAD file (on TraceParts) for LV480450: external neutral link (35mm² ) - for Fupact INF32 to 800 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact INF100/160 - Switch-fuse disconnector (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /