Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480446 Image

LV480446

Schneider Electric LV480446 Image
LV480446

Blown fuse indicator 3P (only for NFC type)- 1NO+1NC- for Fupact INFC50 to 63

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF40
    INF63
    range
    Fupact
    device short name
    Blown fuse indicator
    product or component type
    Blown Fuse Indicator
    device application
    Display
    range compatibility
    Fupact - Fupact INF fuse-switch disconnector
    poles description
    3P
    signal contacts composition
    1 NO + 1 NC
    Complementary
    [Ith] conventional free air thermal current
    16 A
    [Ie] rated operational current
    DC-12 : 2 A DC 48 V
    DC-12 : 6 A DC 24 V
    DC-12 : 0.4 A DC 250 V
    AC-15 : 6 A AC 50/60 Hz 24 V
    AC-15 : 6 A AC 50/60 Hz 48 V
    AC-15 : 2 A AC 50/60 Hz 660/690 V
    DC-12 : 0.1 A DC 440 V
    AC-15 : 6 A AC 50/60 Hz 220/240 V
    AC-15 : 3 A AC 50/60 Hz 440 V
    DC-12 : 0.1 A DC 380/415 V
    AC-15 : 6 A AC 50/60 Hz 250 V
    AC-15 : 4 A AC 50/60 Hz 380/415 V
    AC-15 : 6 A AC 50/60 Hz 110 V
    DC-12 : 1.1 A DC 110 V
    DC-12 : 0.4 A DC 220/240 V
    minimum load
    10 mA at 24 V
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Blown fuse indicator 3P (only for NFC type)- 1NO+1NC- for Fupact INFC50 to 63 (Version 1.0)
    CAD file (on TraceParts) for LV480446: Blown fuse indicator 3P (only for NFC type)- 1NO+1NC- for Fupact INFC50 to 63 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact INF40/63 - Connected switch-fuses (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /