Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480441 Image

LV480441

Schneider Electric LV480441 Image
LV480441

Switch-disconnector fuse body INFB 4 poles 3F - BS - 160 A- lateral handle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF100...160
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFB160
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    4P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    A2
    A3
    A4
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Lateral
    rotary handle mounting style
    Extended
    provision for padlocking
    Padlockable
    mounting mode
    Vertical - horizontal
    mounting support
    Mounting plate
    DIN rail with specific accessories
    [Ie] rated operational current
    AC-22A : 160 A AC 50/60 Hz 440/480 V
    AC-22A : 160 A AC 50/60 Hz 660/690 V
    AC-22A : 160 A AC 50/60 Hz 220/240 V
    AC-22A : 160 A AC 50/60 Hz 380/415 V
    AC-23A : 160 A AC 50/60 Hz 440/480 V
    AC-23A : 160 A AC 50/60 Hz 380/415 V
    AC-22A : 160 A AC 50/60 Hz 500/525 V
    AC-23A : 160 A AC 50/60 Hz 500/525 V
    AC-23A : 160 A AC 50/60 Hz 220/240 V
    AC-23A : 160 A AC 50/60 Hz 660/690 V
    DC-23B : 125 A DC 220 V 2 poles in series
    DC-22B : 125 A DC 220 V 2 poles in series
    DC-21B : 125 A DC 440 V 4 poles in series
    [Ith] conventional free air thermal current
    128 A ( 60 °C ) horizontal
    128 A ( 60 °C ) vertical
    160 A ( 40 °C ) vertical
    113 A ( 70 °C ) horizontal
    121 A ( 65 °C ) horizontal
    113 A ( 70 °C ) vertical
    121 A ( 65 °C ) vertical
    135 A ( 55 °C ) horizontal
    142 A ( 50 °C ) horizontal
    135 A ( 55 °C ) vertical
    142 A ( 50 °C ) vertical
    148 A ( 45 °C ) horizontal
    154 A ( 40 °C ) horizontal
    148 A ( 45 °C ) vertical
    160 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    135 A ( 40 °C ) / Power dissipation per fuse: 12 W 300 mm x 350 mm x 200 mm
    160 A ( 40 °C ) / Power dissipation per fuse: 10 W 300 mm x 350 mm x 200 mm
    maximum power
    110 kW 500/525 V AC 50/60 Hz
    132 kW 660/690 V AC 50/60 Hz
    45 kW 220/240 V AC 50/60 Hz
    80 kW 380/400 V AC 50/60 Hz
    90 kW 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    500 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Im] rated making and breaking capacity
    Icm 105 kA conforming to DIN 690 V with fuse
    Icm 15 kA 690 V without fuse
    Icm 176 kA conforming to BS 415 V with fuse
    Icm 22 kA 415 V without fuse
    Icm 22 kA 500 V without fuse
    Icm 220 kA conforming to DIN 500 V with fuse
    Icn 100 kA conforming to DIN 500 V with fuse
    Icn 50 kA conforming to DIN 690 V with fuse
    Icn 80 kA conforming to BS 415 V with fuse
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A : 1500 cycles 500 V AC 50/60 Hz
    AC-22A : 1500 cycles 690 V AC 50/60 Hz
    AC-23A : 1500 cycles 500 V AC 50/60 Hz
    AC-23A : 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    5 kA ( 1 s )
    0.95 kA ( 30 s )
    1.15 kA ( 20 s )
    2.9 kA ( 3 s )
    design
    Horizontal design
    connections terminals
    Screw connection
    connections - terminals
    Screw connection M8 160 A
    tightening torque
    Terminal : 15...22 N.m
    height
    140 mm
    width
    216.5 mm
    depth
    126.5 mm
    standards
    EN/IEC 60269-1
    EN/IEC 60269-4
    EN/IEC 60947-1
    EN/IEC 60947-3
    EN/IEC 60947-5
    product certifications
    CCC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Switch-disconnector fuse body INFB 4 poles 3F - BS - 160 A- lateral handle (Version 1.0)
    CAD file (on TraceParts) for LV480441: Switch-disconnector fuse body INFB 4 poles 3F - BS - 160 A- lateral handle (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact INF100/160 - Switch-fuse disconnector (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /