Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all FuPact INF/ISFL/ISFT
Schneider Electric LV480400 Image

LV480400

Schneider Electric LV480400 Image
LV480400

Switch-disconnector fuse body INFD 3 poles 3F - DIN - 40 A- front handle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INFD40
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFD40
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    DIN
    fuse size
    NH000
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Front
    rotary handle mounting style
    Extended
    Direct
    provision for padlocking
    Padlockable
    mounting mode
    Vertical - horizontal
    mounting support
    Mounting plate
    DIN rail with specific accessories
    [Ie] rated operational current
    AC-23A : 40 A AC 50/60 Hz 440/480 V
    AC-22A : 40 A AC 50/60 Hz 380/415 V
    AC-23A : 40 A AC 50/60 Hz 220/240 V
    AC-22A : 40 A AC 50/60 Hz 220/240 V
    AC-23A : 40 A AC 50/60 Hz 660/690 V
    DC-23B : 40 A DC 220 V 4 poles in series
    AC-22A : 40 A AC 50/60 Hz 440/480 V
    AC-22A : 40 A AC 50/60 Hz 660/690 V
    AC-23A : 40 A AC 50/60 Hz 380/415 V
    DC-22B : 40 A DC 220 V 2 poles in series
    AC-23A : 40 A AC 50/60 Hz 500/525 V
    DC-21B : 40 A DC 440 V 4 poles in series
    AC-22A : 40 A AC 50/60 Hz 500/525 V
    [Ith] conventional free air thermal current
    24 A ( 70 °C ) horizontal
    26 A ( 65 °C ) horizontal
    28 A ( 60 °C ) horizontal
    28 A ( 70 °C ) vertical
    30 A ( 55 °C ) horizontal
    30 A ( 65 °C ) vertical
    32 A ( 50 °C ) horizontal
    32 A ( 60 °C ) vertical
    34 A ( 55 °C ) vertical
    36 A ( 40 °C ) horizontal
    38 A ( 45 °C ) vertical
    40 A ( 40 °C ) vertical
    34 A ( 50 °C ) vertical
    36 A ( 45 °C ) horizontal
    40 A ( 35 °C ) horizontal
    [Ithe] conventional enclosed thermal current
    40 A ( 40 °C ) / Power dissipation per fuse: 4.5 W 300 mm x 350 mm x 200 mm
    maximum power
    11 kW 220/240 V AC 50/60 Hz
    22 kW 500/525 V AC 50/60 Hz
    30 kW 660/690 V AC 50/60 Hz
    18.5 kW 380/400 V AC 50/60 Hz
    18.5 kW 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Im] rated making and breaking capacity
    Icm 105 kA conforming to DIN 690 V with fuse
    Icm 176 kA conforming to BS 415 V with fuse
    Icm 220 kA conforming to DIN 500 V with fuse
    Icm 6 kA 690 V without fuse
    Icm 9 kA 415 V without fuse
    Icn 100 kA conforming to DIN 500 V with fuse
    Icn 50 kA conforming to DIN 690 V with fuse
    Icn 80 kA conforming to BS 415 V with fuse
    Icm 7.5 kA 500 V without fuse
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A : 1500 cycles 500 V AC 50/60 Hz
    AC-22A : 1500 cycles 690 V AC 50/60 Hz
    AC-23A : 1500 cycles 500 V AC 50/60 Hz
    AC-23A : 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    1 kA ( 1 s )
    0.18 kA ( 30 s )
    0.22 kA ( 20 s )
    0.57 kA ( 3 s )
    design
    Horizontal design
    connections terminals
    Screw clamp terminals
    connections - terminals
    Screw clamp terminals 40 A cable 2.5...25 mm² - cable stiffness: flexible
    Screw clamp terminals 40 A cable 2.5...25 mm² - cable stiffness: rigid
    tightening torque
    Terminal : 2 N.m
    height
    100 mm
    width
    114.5 mm
    depth
    120.5 mm
    standards
    EN/IEC 60947-5
    EN/IEC 60947-1
    EN/IEC 60269-1
    EN/IEC 60269-4
    EN/IEC 60947-3
    product certifications
    CCC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for LV480400: Switch-disconnector fuse body INFD 3 poles 3F - DIN - 40 A- front handle (Version 2.0)
    INFD40 / DIN(000) 40A 3P FRONT CTRL (Version 1.0)
    Switch-disconnector fuse body INFD 3 poles 3F - DIN - 40 A- front handle (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB-Certificate-FI8694-A1-INFD40 (Version 1.0)
    Date 6/21/16
    Size 287.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fupact INF40/63 - Connected switch-fuses (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /