Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

energy sensor, PowerTag NSX, 250 A, 3P+N

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    device short name
    Powertag NSX
    product or component type
    Energy sensor
    range compatibility
    Compact NS100...250
    Compact NSX100...250
    Acti 9 Smartlink SI B
    Acti 9 Smartlink SI D
    Compact INV100...250
    Acti 9 Smartlink EL D
    Compact INS250-100...250
    product specific application
    Energy management
    Overload alarm
    Breaker voltage monitoring
    Power factor
    Load operating time
    rated voltage
    230 V AC , 50/60 Hz +/- 20 % phase to neutral conforming to IEC 61557-12
    400 V AC , 50/60 Hz +/- 20 % phase to phase conforming to IEC 61557-12
    230 V AC , 50/60 Hz - 15 %...10 % phase to neutral conforming to IEC 61010-1
    400 V AC , 50/60 Hz - 15 %...10 % phase to phase conforming to IEC 61010-1
    poles description
    3P + N
    [In] rated current
    250 A
    [Imp] maximum permanent current
    1.2 x In
    saturation current
    500 A
    inrush current
    160 mA
    [Ib] basic current
    40 A
    metering type
    Power factor 0...1 : class 1 (at 25 °C according to IEC 61557-12)
    Active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh : class 1 (at 25 °C according to IEC 61557-12)
    Reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh : class 2 (at 25 °C according to IEC 61557-12)
    Voltage U12, U23, U31 320...480 V : class 0.5 (at 25 °C according to IEC 61557-12)
    Voltage V1N, V2N, V3N 184...276 V : class 0.5 (at 25 °C according to IEC 61557-12)
    Current I1, I2, I3, Iavg 8...250 A : class 1 (at 25 °C according to IEC 61557-12)
    Apparent power S, S1, S2, S4 88 VA...416 kVA : class 2 (at 25 °C according to IEC 61557-12)
    Active power P, P1, P2, P4 88 W...416 kW : class 1 (at 25 °C according to IEC 61557-12)
    Reactive power Q, Q1, Q2, Q4 88 VAR...416 kVAR : class 2 (at 25 °C according to IEC 61557-12)
    communication port protocol
    Modbus TCP/IP for Smartlink SI D
    Modbus TCP/IP for Smartlink SI B
    transmission support medium
    Radio frequency 2.4...2.4835 GHz according to IEEE 802.15.4 (11...26) transmission time < 5 ms
    channels utilisation
    1 message per device every 5 s
    type of alarms
    Voltage loss
    Overcurrent
    mounting mode
    Direct
    mounting location
    Bottom
    Indoor use only
    mounting support
    Terminals
    Complementary
    power consumption in VA
    3.7 VA maximum
    connection pitch
    35 mm
    tightening torque
    10 N.m
    height
    57 mm
    width
    140 mm
    depth
    86 mm
    product weight
    300 g
    colour
    Dark grey (RAL 7016)
    Environment
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    relative humidity
    0...95 % at 55 °C according to IEC 60721-3-3
    overvoltage category
    IV according to IEC 61010-1
    measurement category
    Category III according to IEC 61010-2-30
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    IK degree of protection
    IK07 IEC 60068-2-75 test Ehb
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1809  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    RCM-Certificate-ComPact-PowerTag-NSX250A-630A-LV434020-LV434021-LV434022-LV434023 (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    PowerTag Guide de choix (Version 2.5)
    Date 8/14/19
    Size 637.3 KB
    PowerTag Selection guide (Version 2.5)
    Date 8/14/19
    Size 626.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /