Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ComPact NSX
Schneider Electric LV433873 Image

LV433873

Schneider Electric LV433873 Image
LV433873

circuit breaker Compact NSX100 4P 25kA - Micrologic 4.2 AB Vigi 100A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product or component type
    Earth leakage circuit breaker
    device short name
    VigiCompact NSX100B
    device application
    Special application
    Breaking capacity code
    B 25 kA 415 V AC
    trip unit rating
    100 A at 40 °C
    Complementary
    poles description
    4P
    protected poles description
    3t
    4t
    3t + N/2
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    breaking capacity
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    instantaneous pick-up
    1500 A
    trip unit name
    Micrologic 4.2 AB
    trip unit technology
    Electronic
    trip unit protection functions
    LSoIR
    protection type
    L : for overload protection (long time)
    S : for short time short-circuit protection
    I : for instantaneous short-circuit protection
    R : for earth-leakage protection
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    40...100 A
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    11 s at 7.2 x Ir
    16 s at 6 x Ir
    400 s at 1.5 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    [tsd] short-time delay pick-up
    0.02 s
    instantaneous pick-up adjustment type Ii
    Fixed
    earth-leakage protection class
    Type A
    earth-leakage protection
    Integrated
    [I∆n] residual earth-leakage sensitive adjustment
    30 mA
    100 mA
    300 mA
    500 mA
    1 A
    3 A
    5 A
    earth leakage specific mode
    OFF using the IΔn rotary switch
    earth-leakage time delay type
    Adjustable
    [Δt] earth-leakage time delay pick-up adjustment range
    0 ms
    60 ms
    150 ms
    500 ms
    1 s
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    local signalling
    LED ready
    LED 90 % Ir
    LED 105 % Ir
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    NEMA AB1
    EN 60947-2
    UL 508
    product certifications
    CCC
    CB
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -55…85 °C
    net weight
    2.4 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /