Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LV433849 Image

Range: Compact NSX

Circuit breakers

LV433849

Schneider Electric LV433849 Image
Range: Compact NSX

Circuit breakers

LV433849

circuit breaker Compact NSX100 4P 36kA - Micrologic 4.2-AB Vigi 100A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    product or component type
    Earth leakage circuit breaker
    device short name
    VigiCompact NSX100F
    device application
    Special application
    Complementary
    poles description
    4P
    protected poles description
    3t
    3t + N/2
    4t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    100 A ( 40 °C )
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    breaking capacity code
    F
    breaking capacity
    22 kA Icu at 525 V AC 50/60 Hz according to IEC 60947-2
    25 kA Icu at 500 V AC 50/60 Hz according to IEC 60947-2
    35 kA Icu at 440 V AC 50/60 Hz according to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz according to IEC 60947-2
    8 kA Icu at 660/690 V AC 50/60 Hz according to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz according to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 11 kA 525 V AC 50/60 Hz according to IEC 60947-2
    Ics 35 kA 440 V AC 50/60 Hz according to IEC 60947-2
    Ics 36 kA 380/415 V AC 50/60 Hz according to IEC 60947-2
    Ics 4 kA 660/690 V AC 50/60 Hz according to IEC 60947-2
    Ics 85 kA 220/240 V AC 50/60 Hz according to IEC 60947-2
    Ics 12.5 kA 500 V AC 50/60 Hz according to IEC 60947-2
    suitability for isolation
    Yes according to IEC 60947-2
    Yes according to EN 60947-2
    utilisation category
    Category A
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In according to IEC 60947-2
    20000 cycles 690 V In/2 according to IEC 60947-2
    30000 cycles 440 V In according to IEC 60947-2
    50000 cycles 440 V In/2 according to IEC 60947-2
    connection pitch
    35 mm
    instantaneous pick-up
    1500 A
    trip unit name
    Micrologic 4.2 AB
    trip unit technology
    Electronic
    trip unit protection functions
    LSoIR
    trip unit rating
    100 A ( 40 °C )
    protection type
    Earth-leakage protection
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    40...100 A
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    11 s 7.2 x Ir
    16 s 6 x Ir
    400 s 1.5 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    [tsd] short-time delay pick-up
    0.02 s
    instantaneous pick-up adjustment type Ii
    Fixed
    earth-leakage add-on module name
    Micrologic vigi
    earth-leakage protection class
    Type A
    earth-leakage protection
    Integrated
    [I∆n] residual earth-leakage sensitive adjustment
    1 A
    3 A
    30 mA
    100 mA
    300 mA
    500 mA
    5 A
    earth leakage specific mode
    OFF using the IΔn rotary switch
    earth-leakage time delay type
    Adjustable
    [Δt] earth-leakage time delay pick-up adjustment range
    0 ms
    60 ms
    150 ms
    500 ms
    1 s
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    local signalling
    LED 105 % Ir
    LED 90 % Ir
    LED ready
    height
    236 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    EN 60947-2
    IEC 60947-2
    NEMA AB1
    UL 508
    product certifications
    CCC
    CB
    EAC
    IP degree of protection
    IP40 according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    pollution degree
    3 according to IEC 60664-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -55...85 °C
    product weight
    2.05 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 7/20/18
    Size 4.9 MB
    Date 8/23/18
    Size 8 MB
    Date 8/23/18
    Size 9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.