Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

connection accessories, Compact NSX 100/160/250, crimp lugs for copper cable 120 mm², set of 3 parts

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    Crimp lugs
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact Compact NSX
    Compact Compact INS
    Compact Compact INV
    Fupact Fupact ISFT
    Fupact Fupact INF
    poles description
    3P
    quantity per set
    Set of 3
    [In] rated current
    250 A
    Complementary
    conductor material
    Copper
    connections - terminals
    1 cable connector 120 mm²
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.