Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

standard control unit LUCA - class 10 - 8...32 A - 24 V AC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUCA
    product or component type
    Standard control unit
    product specific application
    Basic protection requirements for motor starters: overload and short-circuit
    product compatibility
    LUFN..
    LUFC00
    utilisation category
    AC-44
    AC-41
    AC-43
    motor power kW
    15 kW at 400...440 V AC 50/60 Hz
    15 kW at 500 V AC 50/60 Hz
    18.5 kW at 690 V AC 50/60 Hz
    thermal protection adjustment range
    8...32 A
    [Uc] control circuit voltage
    24 V AC
    thermal overload class
    Class 10 - frequency limit: 40...60 Hz - temperature compensation: -25...70 °C - conforming to IEC 60947-6-2
    Class 10 - frequency limit: 40...60 Hz - temperature compensation: -25...70 °C - conforming to UL 508
    Class 20 - frequency limit: 40...60 Hz - temperature compensation: -25...70 °C - conforming to IEC 60947-6-2
    Class 20 - frequency limit: 40...60 Hz - temperature compensation: -25...70 °C - conforming to UL 508
    Complementary
    main function available
    Protection against overload and short-circuit
    Protection against phase failure and phase imbalance
    Earth fault protection
    Manual reset
    mounting mode
    Plug-in
    mounting location
    Front side
    control circuit voltage limits
    20...26.5 V for AC circuit 24 V in operation
    typical current consumption
    140 mA at 24 V AC I maximum while closing with LUB12
    220 mA at 24 V AC I maximum while closing with LUB32
    70 mA at 24 V AC I rms sealed with LUB12
    90 mA at 24 V AC I rms sealed with LUB32
    operating time
    35 ms opening with LUB12 for control circuit
    35 ms opening with LUB32 for control circuit
    70 ms closing with LUB12 for control circuit
    70 ms closing with LUB32 for control circuit
    load type
    3-phase motor - cooling: self-cooled
    tripping threshold
    14.2 x Ir +/- 20 %
    [Ui] rated insulation voltage
    600 V conforming to CSA C22.2 No 14
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
    product weight
    0.135 kg
    Environment
    heat dissipation
    3 W for control circuit with LUB32
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % 500 ms conforming to IEC 61000-4-11
    standards
    CSA C22.2 No 14 type E
    EN 60947-6-2
    IEC 60947-6-2
    UL 508 type E with phase barrier
    product certifications
    ASEFA
    UL
    ATEX
    CSA
    LROS (Lloyds register of shipping)
    BV
    CCC
    GL
    DNV
    ABS
    GOST
    IP degree of protection
    IP20 front panel and wired terminals conforming to IEC 60947-1
    IP20 other faces conforming to IEC 60947-1
    IP40 front panel outside connection zone conforming to IEC 60947-1
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    2000 m
    fire resistance
    650 °C conforming to IEC 60695-2-12
    960 °C parts supporting live components conforming to IEC 60695-2-12
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn 5...300 Hz power poles open conforming to IEC 60068-2-6
    4 gn 5...300 Hz power poles closed conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1015  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Catalogue TeSys 2019 - Chapitre A4 - Démarreurs tout-en-un TeSys U (Version 3.0)
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    User guide
    Date
    Size
    Add to My Documents
    TeSys U - Use in explosive atmospheres (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    STD CONTROL (Version 1.0)
    Date 12/19/17
    Size 649.5 KB
    Date 12/19/17
    Size 250.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    ATEX TeSys U - TeSys U Atex (Version 1.0)
    Date 2/22/19
    Size 578.7 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    End-of-Life Instructions TeSys U (Version 1.0)
    Date 11/15/16
    Size 169.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Date 11/30/17
    Size 189.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.