Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

power base - TeSys U - 32 A - screw clamps control - set of 10

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUB
    product or component type
    Non reversing power base
    device application
    Motor
    poles description
    3P
    suitability for isolation
    Yes
    [Ith] conventional free air thermal current
    32 A
    utilisation category
    AC-43
    AC-44
    AC-41
    quantity per set
    Set of 10
    Complementary
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    Type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
    Type mirror contact (1 NC) state of the power conforming to draft IEC 60947-1
    [Ue] rated operational voltage
    230 V
    440 V
    500 V
    690 V
    network frequency
    40...60 Hz
    [Ie] rated operational current
    21 A at 690 V
    23 A at 500 V
    32 A at <= 440 V
    [Ics] rated service breaking capacity
    10 kA 500 V
    4 kA 690 V
    50 kA 230 V
    50 kA 440 V
    typical current consumption
    200 mA at 24 V DC I maximum while closing with LUCM
    220 mA at 24 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    220 mA at 24 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    25 mA at 110...220 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    25 mA at 110...240 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    280 mA at 110...220 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA at 110...240 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA at 48...72 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA at 48...72 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    45 mA at 48...72 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    45 mA at 48...72 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    75 mA at 24 V DC I rms sealed with LUCM
    80 mA at 24 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    90 mA at 24 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    safety reliability level
    B10d 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    operating time
    35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit
    50 ms at >= 72 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
    60 ms at 48 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
    65 ms closing with LUCM for control circuit
    70 ms at 24 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
    mechanical durability
    15000000 cycles
    operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    600 V conforming to CSA C22.2 No 14
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
    connections - terminals
    Power circuit : screw clamp terminals 2 cable 1.5...6 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable 0.34...1.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable 0.75...1.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable 0.75...1.5 mm² - cable stiffness: rigid - without cable end
    Control circuit : screw clamp terminals 2 cable 0.34...1.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 2 cable 0.75...1.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable 0.75...1.5 mm² - cable stiffness: rigid - without cable end
    Power circuit : screw clamp terminals 1 cable 1...10 mm² - cable stiffness: rigid - without cable end
    Power circuit : screw clamp terminals 1 cable 1...6 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 1 cable 2.5...10 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable 1...6 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 2 cable 1...6 mm² - cable stiffness: rigid - without cable end
    tightening torque
    Control circuit : 0.8...1.2 N.m - with screwdriver 5 mm flat
    Control circuit : 0.8...1.2 N.m - with screwdriver 5 mm Philips no 1
    Power circuit : 1.9...2.5 N.m - with screwdriver 6 mm flat
    Power circuit : 1.9...2.5 N.m - with screwdriver 6 mm Philips No 2
    width
    45 mm
    height
    145 mm
    depth
    126 mm
    product weight
    0.9 kg
    Environment
    heat dissipation
    3 W for control circuit with LUCA, LUCB, LUCC, LUCD
    1.8 W for control circuit with LUCM
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % 500 ms conforming to IEC 61000-4-11
    product certifications
    ATEX
    DNV
    GOST
    ASEFA
    ABS
    LROS (Lloyds register of shipping)
    BV
    UL
    CSA
    GL
    CCC
    standards
    CSA C22.2 No 14 type E
    EN 60947-6-2
    IEC 60947-6-2
    UL 508 type E with phase barrier
    IP degree of protection
    IP20 front panel and wired terminals conforming to IEC 60947-1
    IP20 other faces conforming to IEC 60947-1
    IP40 front panel outside connection zone conforming to IEC 60947-1
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25...60 °C with LUCM
    -25...70 °C with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40...85 °C
    fire resistance
    650 °C conforming to IEC 60695-2-12
    960 °C parts supporting live components conforming to IEC 60695-2-12
    operating altitude
    2000 m
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn 5...300 Hz power poles open conforming to IEC 60068-2-27
    4 gn 5...300 Hz power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode 24...240 V AC conforming to IEC 60947-6-2
    1 kV serial mode 48...220 V DC conforming to IEC 60947-6-2
    2 kV common mode 24...240 V AC conforming to IEC 60947-6-2
    2 kV common mode 48...220 V DC conforming to IEC 60947-6-2
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0709  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    ASILUFC5-C51, AS-interface communication module (EN) (Version 3.0)
    TeSys U CANopen - Guide de démarrage rapide (Version 1.0)
    TeSys U CANopen - Quick Start Guide (Version 1.0)
    ASILUFC5-C51, Module de communication AS-interface (IT) (Version 3.0)
    LULC031 Module de communication Modbus (Version 0)
    TeSys U CANopen - Guide de démarrage rapide (Version 1.0)
    LULC031 Module de communication Modbus (Version 0)
    ASILUFC5-C51, Module de communication AS-interface (FR) (Version 3.0)
    ASILUFC5-C51, Module de communication AS-interface (GE) (Version 3.0)
    TeSys U CANopen - Guide de démarrage rapide (Version 1.0)
    LULC031 Module de communication Modbus (Version 0)
    TeSysU Communication Variables (EN) (Version 4.0)
    LF1AU-LF2AU Démarreur en coffret TeSys U (FR) (Version 1)
    ASILUFC5-C51, Module de communication AS-interface (ES) (Version 3.0)
    LULC031 Modbus communication module (Version 0)
    Variables de communication TeSysU (IT) (Version 4.0)
    TeSys U AS-interface - Guide de démarrage rapide (Version 1.0)
    Variables de communication TeSysU (GE) (Version 4.0)
    Variables de communication TeSysU (FR) (Version 4.0)
    CAD
    Date
    Size
    Add to My Documents
    SCREW CLAMP BASE (Version 1.0)
    Date 2/21/18
    Size 692 KB
    Date 2/21/18
    Size 489.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    ATEX TeSys U - TeSys U Atex (Version 1.0)
    Date 2/22/19
    Size 578.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LUB.+LUCA/LUCB/LUCC/LUCD - TeSys U power base + control units (Version 14)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    TeSys U Power Base - EoLi (Version 1.0)
    Date 3/3/16
    Size 271.4 KB
    End-of-Life Instructions TeSys U (Version 1.0)
    Date 11/15/16
    Size 169.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Date 11/30/17
    Size 189.4 KB
    TeSys U, power base (Version 2.0)
    Date 3/3/16
    Size 399.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.