Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys U
Schneider Electric LU2B32BTQ Image

LU2B32BTQ

Schneider Electric LU2B32BTQ Image
LU2B32BTQ

power base - TeSys U - 32 A - 24 V AC screw clamps control set of 10

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LU2B
    product or component type
    Reversing power base
    device application
    Motor
    poles description
    3P
    suitability for isolation
    Yes
    [Ith] conventional free air thermal current
    32 A
    utilisation category
    AC-43
    AC-44
    AC-41
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    quantity per set
    Set of 10
    Complementary
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
    type mirror contact (1 NC) state of the power conforming to draft IEC 60947-1
    [Ue] rated operational voltage
    230 V
    440 V
    500 V
    690 V
    network frequency
    40...60 Hz
    [Ie] rated operational current
    21 A at 690 V
    23 A at 500 V
    32 A at <= 440 V
    [Ics] rated service breaking capacity
    10 kA at 500 V
    4 kA at 690 V
    50 kA at 230 V
    50 kA at 440 V
    control circuit voltage limits
    14.5 V 24 V AC drop-out
    20...26.5 V 24 V AC in operation
    typical current consumption
    2360 mA at 24 V AC I maximum while closing
    inrush restraint duration
    25 ms AC 50/60 Hz
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    operating time
    150 ms with change of direction for power circuit
    35 ms opening for control circuit
    70 ms closing for control circuit
    75 ms without change of direction for power circuit
    mechanical durability
    15000000 cycles
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1 (pollution degree 3)
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 0.34…1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² rigid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.34…1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² rigid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² rigid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² rigid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
    tightening torque
    Control circuit: 0.8…1.2 N.m flat screwdriver 5 mm
    Control circuit: 0.8…1.2 N.m Philips no 1 screwdriver 5 mm
    Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
    Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
    width
    45 mm
    height
    224 mm
    depth
    126 mm
    net weight
    1.27 kg
    Environment
    heat dissipation
    3 W for control circuit with LUCA, LUCB, LUCC, LUCD
    1.8 W for control circuit with LUCM
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % / 500 ms conforming to IEC 61000-4-11
    product certifications
    GOST
    DNV
    LROS (Lloyds register of shipping)
    ABS
    BV
    CCC
    GL
    ATEX
    UL
    ASEFA
    CSA
    standards
    UL 508 type E, with phase barrier
    EN 60947-6-2
    IEC 60947-6-2
    CSA C22.2 No 14 type E
    IP degree of protection
    IP20 conforming to IEC 60947-1 (front panel and wired terminals)
    IP20 conforming to IEC 60947-1 (other faces)
    IP40 conforming to IEC 60947-1 (front panel outside connection zone)
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…60 °C with LUCM
    -25…70 °C with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…85 °C
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    operating altitude
    2000 m
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27
    4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode conforming to IEC 60947-6-2
    2 kV common mode conforming to IEC 60947-6-2
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TeSys U - Use in explosive atmospheres (Version 05)
    CAD
    Date
    Size
    Add to My Documents
    REVERSER (Version 1.0)
    Date 12/18/17
    Size 981.9 KB
    Date 12/18/17
    Size 611.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LUB.+LUCA/LUCB/LUCC/LUCD - TeSys U power base + control units (Version 14)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /