Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Tesys T
Schneider Electric LTMR08MFM Image

LTMR08MFM

Schneider Electric LTMR08MFM Image
LTMR08MFM

motor controller LTMR TeSys T - 100..240 V AC 8 A for Modbus

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys T
    device short name
    LTMR
    product or component type
    Motor controller
    device application
    Equipment monitoring and control
    measurement current
    0.4...8 A
    [Us] rated supply voltage
    100...240 V AC 50/60 Hz
    current consumption
    8...62.8 mA
    supply voltage limits
    93.5...264 V AC
    communication port protocol
    Modbus
    bus type
    Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs
    Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to CSA C22.2 No 14
    690 V conforming to EN/IEC 60947-1
    690 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV for supply, inputs and outputs conforming to EN/IEC 60947-4-1
    6 kV for current or voltage measurement circuit conforming to EN/IEC 60947-4-1
    0.8 kV for communication circuit conforming to EN/IEC 60947-4-1
    short-circuit withstand
    100 kA conforming to EN/IEC 60947-4-1
    associated fuse rating
    0.5 A gG for control circuit
    4 A gG for output
    protection type
    Overload
    Locked rotor
    Load fluctuation
    Thermal protection
    Phase unbalance
    Reverse polarity protection
    Phase failure
    Overload (long time)
    Earth-leakage protection
    Thermal overload protection
    Power factor variation
    network and machine diagnosis type
    Motor control command recording
    Trip context information
    Trip history information
    Starting current and time
    Phase fault and earth fault trip counters
    Remaining operating time before overload tripping
    Running hours counter/operating time
    Fault recording
    Event recording
    Waiting time after overload tripping
    logic input number
    6
    input current
    3.1 mA at 100 V
    7.5 mA at 240 V
    current state 0 guaranteed
    Logic input : 0...40 V and <= 15 mA for 25 ms
    current state 1 guaranteed
    Logic input : 79...264 V and >= 2 mA for 25 ms
    maximum output switching frequency
    2 Hz
    load current
    5 A at 250 V AC for logic output
    5 A at 30 V DC for logic output
    permissible power
    480 VA (AC-15), Ie = 2 A, 500000 cycles (output)
    30 W (DC-13), Ie = 1.25 A, 500000 cycles (output)
    operating rate
    1800 cyc/h
    contacts type and composition
    1 NO + 1 NC fault signal
    3 NO
    metering type
    Temperature
    Earth-fault current
    Imbalance current
    Average current Iavg
    Phase current I1, I2, I3 RMS
    measurement accuracy
    3 % power factor (cos φ > 0.6)
    +/- 30 min/year internal clock
    0,02 temperature
    5...15 % earth fault current internal measurement (for current > 0.1 A)
    1 % current
    1 % voltage (100...830 V)
    5 % active and reactive power
    5 % earth fault current external measurement (< 5 % or 0.01 A)
    overvoltage category
    III
    connection pitch
    5.08 mm
    connections - terminals
    Connector, 1 flexible cable with cable end 0.25...2.5 mm² /AWG 24...AWG 14 for control circuit
    Connector, 1 flexible cable without cable end 0.2...2.5 mm² /AWG 24...AWG 14 for control circuit
    Connector, 1 flexible cable without cable end 0.25...2.5 mm² /AWG 24...AWG 14 for control circuit
    Connector, 1 solid cable without cable end 0.2...2.5 mm² /AWG 24...AWG 14 for control circuit
    Connector, 2 flexible cable with cable end 0.2...1 mm² /AWG 24...AWG 14 for control circuit
    Connector, 2 flexible cable without cable end 0.2...1.5 mm² /AWG 24...AWG 14 for control circuit
    Connector, 2 flexible cable without cable end 0.5...1.5 mm² /AWG 24...AWG 14 for control circuit
    Connector, 2 solid cable without cable end 0.2...1 mm² /AWG 24...AWG 14 for control circuit
    tightening torque
    0.5...0.6 N.m, 3 mm flat screwdriver for control circuit
    pollution degree
    3
    electromagnetic compatibility
    ● electrostatic discharge 3 (8 kV air, 6 kV contact), conforming to EN/IEC 61000-4-2
    ● fast transients immunity test other circuits level 3 (2 kV), conforming to EN/IEC 61000-4-4
    ● fast transients immunity test on supply and relay outputs level 4 (4 kV), conforming to EN/IEC 61000-4-4
    ● conducted RF disturbances (10 V), conforming to EN/IEC 61000-4-6
    ● surges serial mode (1 kV) control circuit, conforming to EN/IEC 61000-4-5
    ● surges common mode (2 kV) communication, conforming to EN/IEC 61000-4-5
    ● surges common mode (2 kV) control circuit, conforming to EN/IEC 61000-4-5
    ● radiated RF fields 3 (10 V/m), conforming to EN/IEC 61000-4-3
    ● voltage dips and interruptions immunity test (70 %, 500 ms), conforming to EN/IEC 61000-4-11
    ● surges serial mode (0.5 kV) temperature sensor, conforming to EN/IEC 61000-4-5
    ● surges common mode (1 kV) temperature sensor, conforming to EN/IEC 61000-4-5
    ● surges serial mode (2 kV) relay outputs and supply, conforming to EN/IEC 61000-4-5
    ● surges common mode (4 kV) relay outputs and supply, conforming to EN/IEC 61000-4-5
    width
    91 mm
    height
    61 mm
    depth
    122.5 mm
    product weight
    0.53 kg
    web services
    Web server
    compatibility code
    LTMR
    Environment
    standards
    IEC 60947-4-1
    UL 508
    CSA C22.2 No 14
    EN 60947-4-1
    IACS E10
    product certifications
    RINA
    UL
    RMRoS
    CSA
    ABS
    CCC
    NOM
    C-Tick
    EAC
    DNV
    GL
    KERI
    BV
    LROS (Lloyds register of shipping)
    ATEX
    protective treatment
    12 x 24 hour cycles conforming to EN/IEC 60068-2-30
    48 h conforming to EN/IEC 60070-2-11
    TH conforming to EN/IEC 60068
    fire resistance
    650 °C conforming to EN/IEC 60695-2-12
    960 °C conforming to UL 94
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    operating altitude
    <= 2000 m without derating
    mechanical robustness
    ● shocks half sine wave acceleration (15 Gn for 11 ms) conforming to EN/IEC 60068-2-27
    ● vibrations mounted on symmetrical rail (1 Gn, 5...300 Hz) conforming to EN/IEC 60068-2-6
    ● vibrations plate mounted (4 Gn, 5...300 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0501  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    User guide
    Date
    Size
    Add to My Documents
    TeSys T - Use in explosive atmospheres (Version 04)
    LTM R Modbus - Quick Start (Version 2.1)
    Date 12/1/10
    Size 1.3 MB
    TeSys T DTM for FDT Container & Custom Logic Editor - Online Help (Version 01)
    TeSys T DTM pour le conteneur FDT & Editeur de programme applicatif - Aide en ligne (Version 01)
    TeSys T DTM für FDT Container & Anwenderspezifischer Logik-Editor - Online-Hilfe (Version 01)
    TeSys T DTM para el contenedor de FDT & Editor de lógica personalizada - Ayuda en línea (Version 01)
    DTM TeSys T per il contenitore FDT & Editor di logica personalizzata - Guida in linea (Version 01)
    FDT 容器的 TeSysT DTM - 自定义逻辑编辑器 - 联机帮助 (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    Motor controller LTMR TeSys T - 100..240 V AC 8 A for Modbus (Version 1.0)
    Motor controller LTMR TeSys T - 100..240 V AC 8 A for Modbus (Version 1.0)
    ModBus relay (Version 1.0)
    Date 3/27/14
    Size 1.1 MB
    Date 3/27/14
    Size 407.1 KB
    CAD file (on TraceParts) for LTMR08MFM: motor controller LTMR TeSys T - 100..240 V AC 8 A for Modbus (Version 2.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys T LTMCUF promotional leaflet (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys T, LTMR/LTMEV, made in China, according to IEC 60947-4-1 Ed3 (Version 1.0)
    CB Certificate TeSys T, LTMR/LTMEV, made in China, according to IEC 60947-4-1 Ed3 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LTM R - Motor management controller - Instruction sheet (Version 07)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys T (Version 2.0)
    Date 3/31/16
    Size 218.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Motor management system (Version 2.0)
    Date 3/31/16
    Size 287.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /