Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys SK and SK GC Mini-Contactors
Schneider Electric LP1SK0600JD Image

LP1SK0600JD

Schneider Electric LP1SK0600JD Image
LP1SK0600JD

TeSys SK - mini contactor - 2P (2 NO) - AC-1 - 690 V 12 A - 12 V DC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mini contactor
    device short name
    LP1SK
    contactor application
    Resistive load
    utilisation category
    AC-1
    power pole contact composition
    2P
    pole contact composition
    2 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for power circuit
    [Ie] rated operational current
    12 A (<= 55 °C) AC AC-1
    control circuit type
    DC standard
    [Uc] control circuit voltage
    12 V DC
    [Ith] conventional free air thermal current
    12 A at <= 55 °C for power circuit
    Irms rated making capacity
    66 A at 690 V AC conforming to IEC 60947
    66 A at 690 V AC conforming to NF C 63-110
    rated breaking capacity
    52 A at <= 400 V for power circuit conforming to NF C 63-110
    52 A at <= 400 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    50 A <= 55 °C power circuit
    associated fuse rating
    16 A gI at <= 440 V for power circuit conforming to IEC 60947
    average impedance
    4 mOhm at 50 Hz - Ith 12 A
    [Ui] rated insulation voltage
    690 V conforming to CSA C22.2 No 14
    690 V conforming to BS 5424
    690 V conforming to IEC 60947
    690 V conforming to VDE 0110 group C
    690 V conforming to UL 508
    mounting support
    Rail
    standards
    VDE 0660
    NF C 63-110
    BS 5424
    IEC 60947
    product certifications
    CSA
    UL
    connections - terminals
    Power circuit : connector 1 cable(s) 0.35...6 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 0.5...6 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 1 cable(s) 1.5...6 mm² - cable stiffness: solid
    Power circuit : connector 2 cable(s) 0.35...1.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 0.35...2.5 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 2 cable(s) 1.5...4 mm² - cable stiffness: solid
    tightening torque
    0.8 N.m - on connector - with screwdriver pozidriv No 1
    operating time
    4...6 ms coil de-energisation and NO opening
    8...12 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    operating rate
    1200 cyc/h
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc at <= 50 °C operational
    0.1...0.75 Uc at <= 50 °C drop-out
    inrush power in W
    2.2 W at 20 °C
    hold-in power consumption in W
    2.2 W at 20 °C
    heat dissipation
    2.2 W
    Environment
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50015
    ambient air temperature for operation
    -20...50 °C
    ambient air temperature for storage
    -50...70 °C
    operating altitude
    2000 m without derating in temperature
    height
    56 mm
    width
    27 mm
    depth
    55.5 mm
    product weight
    0.132 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0718  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    CAD
    Date
    Size
    Add to My Documents
    Mini-contactors TeSys SK for motor in category AC-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1/LP1SK - CA2/CA3SK Mini contactors and auxiliary contactors (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /