Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric LP1K1210CD3 Image

View all TeSys K

LP1K1210CD3

Schneider Electric LP1K1210CD3 Image
View all TeSys K
LP1K1210CD3

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 36 V DC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LP1K
    device application
    Control
    contactor application
    Motor control
    Resistive load
    Complementary
    utilisation category
    AC-4
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for power circuit
    <= 690 V AC 50/60 Hz for signalling circuit
    [Ie] rated operational current
    20 A (<= 50 °C) at <= 440 V AC AC-1 for power circuit
    16 A (<= 70 °C) at 690 V AC AC-1 for power circuit
    12 A at <= 440 V AC AC-3 for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    36 V DC
    motor power kW
    3 kW at 220...230 V AC 50/60 Hz AC-3
    2.2 kW at 400 V AC 50/60 Hz AC-4
    5.5 kW at 440 V AC 50/60 Hz AC-3
    5.5 kW at 380...415 V AC 50/60 Hz AC-3
    4 kW at 480 V AC 50/60 Hz AC-3
    4 kW at 500...600 V AC 50/60 Hz AC-3
    4 kW at 660...690 V AC 50/60 Hz AC-3
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A at <= 50 °C for power circuit
    10 A at <= 50 °C for signalling circuit
    Irms rated making capacity
    110 A AC for signalling circuit conforming to IEC 60947
    144 A AC for power circuit conforming to NF C 63-110
    144 A AC for power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    25 A <= 50 °C >= 15 min power circuit
    80 A 1 s signalling circuit
    90 A 500 ms signalling circuit
    110 A 100 ms signalling circuit
    115 A <= 50 °C 1 s power circuit
    105 A <= 50 °C 5 s power circuit
    100 A <= 50 °C 10 s power circuit
    75 A <= 50 °C 30 s power circuit
    55 A <= 50 °C 1 min power circuit
    50 A <= 50 °C 3 min power circuit
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    average impedance
    3 mOhm at 50 Hz - Ith 20 A for power circuit
    [Ui] rated insulation voltage
    690 V for signalling circuit conforming to IEC 60947-4-1
    690 V for signalling circuit conforming to IEC 60947-5-1
    600 V for signalling circuit conforming to UL 508
    600 V for power circuit conforming to CSA C22.2 No 14
    600 V for signalling circuit conforming to CSA C22.2 No 14
    690 V for power circuit conforming to IEC 60947-4-1
    600 V for power circuit conforming to UL 508
    insulation resistance
    > 10 MOhm for signalling circuit
    inrush power in W
    3 W at 20 °C
    hold-in power consumption in W
    3 W at 20 °C
    heat dissipation
    3 W
    control circuit voltage limits
    0.8...1.15 Uc at <= 50 °C operational
    0.1...0.75 Uc at <= 50 °C drop-out
    connections - terminals
    Screw clamp terminals 1 cable(s) 1.5...4 mm² - cable stiffness: solid
    Screw clamp terminals 1 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
    Screw clamp terminals 1 cable(s) 0.34...2.5 mm² - cable stiffness: flexible - with cable end
    Screw clamp terminals 2 cable(s) 1.5...4 mm² - cable stiffness: solid
    Screw clamp terminals 2 cable(s) 0.75...4 mm² - cable stiffness: flexible - without cable end
    Screw clamp terminals 2 cable(s) 0.34...1.5 mm² - cable stiffness: flexible - with cable end
    operating rate
    3600 cyc/h
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    auxiliary contacts type
    Type instantaneous (1 NO)
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    mounting support
    Rail
    Plate
    tightening torque
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    operating time
    10 ms coil de-energisation and NO opening
    30...40 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    non overlap distance
    0.5 mm
    mechanical durability
    10 Mcycles
    electrical durability
    0.3 Mcycles 20 A AC-1 at Ue <= 440 V
    1.3 Mcycles 12 A AC-3 at Ue <= 440 V
    mechanical robustness
    Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
    Shocks contactor opened, on X axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis 6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on X axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis 10 Gn for 11 ms IEC 60068-2-27
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    product weight
    0.225 kg
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0825  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    CB TeSys K - LC.K-LP.K (Version 1.0)
    Date 7/17/15
    Size 747.3 KB
    CCC Cert TeSys K - LC.K-LP.K, Indonesia (Version 1.0)
    CCC Cert TeSys K - LC.K,LP.K, LC1KT, France (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1-K contactor (Version 07)
    Date 6/1/16
    Size 623.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys LC1K09-K16 - EoLi (Version 1.0)
    Date 6/1/15
    Size 213 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1K09-K16 - PEP (Version 1.0)
    Date 12/1/15
    Size 189.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /