Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LG8K06J702A59 Image

Range: TeSys LG, LJ Enclosed Safety Starters

legacy product

LG8K06J702A59

Schneider Electric LG8K06J702A59 Image
Range: TeSys LG, LJ Enclosed Safety Starters

legacy product

LG8K06J702A59

TeSys LG - enclosed DOL reversing starter - 0.16...0.25 A - 12 V AC coil neutral

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LG
    device short name
    LG8K
    product or component type
    Enclosed DOL reversing starter
    device application
    Safety
    utilisation category
    AC-3
    device composition
    Neutral terminal
    Reversing contactor
    Circuit-breaker
    motor power kW
    0.06 kW at 400/415 V AC 50/60 Hz
    0.06 kW at 440 V AC 50/60 Hz
    thermal protection adjustment range
    0.16...0.25 A
    [Uc] control circuit voltage
    12 V AC 50/60 Hz
    control type
    Selector switch 2 positions start black I-II
    Push-button stop black O
    Mushroom head push-button emergency stop red
    Complementary
    cable entry number
    4 cable entry : 2 Pg 13 + 2 Pg 16 top
    4 cable entry : 2 Pg 13 + 2 Pg 16 bottom
    width
    175 mm
    height
    165 mm
    depth
    146 mm
    product weight
    1.64 kg
    Environment
    standards
    IEC 60947-4-1
    IEC 60204-1
    material
    Polycarbonate
    IP degree of protection
    IP55 for enclosure conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.