Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LF4MP10DA79A74 Image

View all TeSys LF

LF4MP10DA79A74

Schneider Electric LF4MP10DA79A74 Image
View all TeSys LF
LF4MP10DA79A74

TeSys LF - enclosed DOL reversing starter - 4...6.3 A - HARTING - local/ASI

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LF
    device short name
    LF4MP
    product or component type
    Enclosed DOL reversing starter
    device application
    AS interface
    device composition
    Reversing contactor
    Circuit-breaker
    AS interface module
    utilisation category
    AC-3
    network type
    AC
    [Uc] control circuit voltage
    24 V for AC circuit at 50/60 Hz
    thermal protection adjustment range
    4...6.3 A
    control type
    Key switch 2 positions for local/AS-Interface control - bus - local
    Rotary handle for protection control - OFF - Trip - ON
    Selector switch 3 positions for start/stop/start - 1 - 0 - 2
    Complementary
    motor power kW
    1.1 kW at 220/230 V - AC at 50/60 Hz
    2.2 kW at 400/415 V - AC at 50/60 Hz
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V - AC at 50/60 Hz for power circuit
    250 V - AC at 50/60 Hz for output control relay
    30 V - DC for output control relay
    [Uimp] rated impulse withstand voltage
    6 kV for power circuit conforming to IEC 60947-1
    2.5 kV for 24 V conforming to IEC 60947-1
    2.5 kV for sensor conforming to IEC 60947-1
    2.5 kV for AS-Interface conforming to IEC 60947-1
    insulation resistance
    > 1000 mOhm between output and communication
    insulation
    1500 V between output and ground
    1500 V between output and internal logic
    Between input and communication
    [Ui] rated insulation voltage
    415 V AC at 50/60 Hz conforming to IEC 60947
    [Ithe] conventional enclosed thermal current
    5 A for output control relay at 40 °C
    protection type
    Inductive overvoltage
    Phase failure
    Short-circuit protection (magnetic)
    Thermal protection
    breaking capacity
    100 kA at 230/240 V conforming to IEC 60947-2
    100 kA at 400/415 V conforming to IEC 60947-2
    mechanical durability
    Circuit breaker : 0.1 Mcycles
    Contactor : 30 Mcycles
    electrical durability
    Circuit breaker : 0.1 Mcycles
    Contactor : 0.8 Mcycles - AC-3 - 8.5 A
    Relay : 0.1 Mcycles - 24 V with 6 cyc/mn - AC-12 - 5 A
    Relay : 1 Mcycles - 24 V with 15 cyc/mn - AC-12 - 1 A
    Relay : 0.5 Mcycles - 24 V with 15 cyc/mn - AC-14 - 1 A
    Relay : 1 Mcycles - 24 V with 15 cyc/mn - AC-14 - 0.5 A
    Relay : 5 Mcycles - 24 V with 30 cyc/mn - AC-14 - 0.25 A
    Relay : 0.1 Mcycles - 24 V with 6 cyc/mn - DC-12 - 5 A
    Relay : 0.2 Mcycles - 24 V with 6 cyc/mn - DC-12 - 2 A
    Relay : 0.5 Mcycles - 24 V with 15 cyc/mn - DC-3 - 1 A
    Relay : >= 1 Mcycles - 24 V with 30 cyc/mn - DC-3 - 0.25 A
    current consumption
    20 mA for communication bus during operation
    60 mA for communication bus sensor
    0 mA at 24 V for supply circuit de-energisation
    30 mA at 24 V for supply circuit maintained mode
    110 mA at 24 V for supply circuit inrush
    20 mA for output relay
    local signalling
    Product status by 3 LEDs
    Input/output status by LED
    number of inputs
    2 M12
    nominal input value
    19...30 V 50 mA - DC
    input description
    Status D0 : forward stop - bit value 0
    Status D1 : reverse stop - bit value 0
    Status D2 : disable relay - bit value 0
    Status D3 : unused - bit value 0
    Status D0 : forward start - bit value 1
    Status D1 : reverse start - bit value 1
    Status D2 : enable relay - bit value 1
    Status D3 : unused - bit value 1
    input type
    Resistive
    sensor compatibility
    2 or 3-wire PNP
    output description
    Command D0 : not ready - bit value 0
    Command D1 : stopped - bit value 0
    Command D2 : sensor 1 missing - bit value 0
    Command D3 : sensor 2 missing - bit value 0
    Command D0 : ready - bit value 1
    Command D1 : started - bit value 1
    Command D2 : sensor 1 present - bit value 1
    Command D3 : sensor 2 present - bit value 1
    response time
    Output control relay : <= 10 ms during closing
    Output control relay : <= 15 ms during opening
    contacts type and composition
    1 C/O
    AS-interface profile
    7DFF - standard
    connections - terminals
    Output control relay : HARTING socket
    Supply circuit : HARTING socket
    Power circuit : screw clamp terminals - flexible without cable end
    Power circuit : screw clamp terminals - flexible with cable end
    Power circuit : screw clamp terminals - rigid
    tightening torque
    Power circuit : 0.8 N.m - with screwdriver flat Ø 5.5 mm
    width
    279 mm
    height
    245 mm
    depth
    179 mm
    product weight
    1.6 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge 8 kV level 3 - in air - conforming to EN/IEC 61000-4-2
    Electrostatic discharge 4 kV level 2 - in indirect mode - conforming to EN/IEC 61000-4-2
    Electrical fast transient/burst immunity test 2 kV level 3 conforming to EN/IEC 61000-4-4
    Surge immunity test 4 kV level 4 - power, line to ground - conforming to IEC 61000-4-5
    Surge immunity test 2 kV level 4 - power, line to line - conforming to EN/IEC 61000-4-5
    Surge immunity test 2 kV level 2 - control circuit, line to ground - conforming to IEC 61000-4-5
    Surge immunity test 500 V level 2 - control circuit, line to line - conforming to EN/IEC 61000-4-5
    Conducted RF disturbances 10 V/m conforming to IEC 61000-4-6
    Conducted RF disturbances 10 V/m conforming to ENV 50141
    Radiated radio-frequency electromagnetic field immunity test 10 V/m conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test 10 V/m conforming to ENV 50204
    Radiated radio-frequency electromagnetic field immunity test 10 V/m conforming to ENV 50140
    Disturbing field emission class B conforming to ENV 55011
    Disturbing field emission class B conforming to CISPR 11
    mechanical robustness
    Shocks : 10 Gn during contactor open conforming to IEC 60068-2-27
    Shocks : 15 gn during contactor closed conforming to IEC 60068-2-27
    Vibrations : 2 Gn during contactor open conforming to IEC 60068-2-6
    Vibrations : 4 Gn during contactor closed conforming to IEC 60068-2-6
    IP degree of protection
    IP54 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    2000 m
    standards
    EN 60204-1
    EN 60439-1
    EN 60947-1
    IEC 60204-1
    IEC 60439-1
    IEC 60947-1
    material
    Steel - white : RAL 9001
    ambient air temperature for operation
    -5...40 °C conforming to IEC 61439-1
    ambient air temperature for storage
    -40...80 °C conforming to IEC 61439-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys LC1K09-K16 - EoLi (Version 1.0)
    Date 9/21/17
    Size 213 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1K09-K16 - PEP (Version 1.0)
    Date 9/21/17
    Size 189.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.