Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys LF - enclosed DOL reversing starter - 1...1.6 A - UL

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LF
    device short name
    LF4MP
    product or component type
    Enclosed DOL reversing starter
    device application
    AS interface
    device composition
    Reversing contactor
    Circuit-breaker
    AS interface module
    utilisation category
    AC-3
    network type
    AC
    [Uc] control circuit voltage
    24 V for AC circuit at 50/60 Hz
    thermal protection adjustment range
    1...1.6 A
    control type
    Rotary handle for protection control - OFF - Trip - ON
    Selector switch 3 positions for start/stop/start - 1 - 0 - 2
    Complementary
    motor power kW
    0.25 kW at 220/230 V - AC at 50/60 Hz
    0.55 kW at 400/415 V - AC at 50/60 Hz
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V - AC at 50/60 Hz for power circuit
    250 V - AC at 50/60 Hz for output control relay
    30 V - DC for output control relay
    [Uimp] rated impulse withstand voltage
    6 kV for power circuit conforming to IEC 60947-1
    2.5 kV for 24 V conforming to IEC 60947-1
    2.5 kV for sensor conforming to IEC 60947-1
    2.5 kV for AS-Interface conforming to IEC 60947-1
    insulation resistance
    > 1000 mOhm between output and communication
    insulation
    1500 V between output and ground
    1500 V between output and internal logic
    Between input and communication
    [Ui] rated insulation voltage
    415 V AC at 50/60 Hz conforming to IEC 60947
    [Ithe] conventional enclosed thermal current
    5 A for output control relay at 40 °C
    protection type
    Inductive overvoltage
    Phase failure
    Short-circuit protection (magnetic)
    Thermal protection
    breaking capacity
    100 kA at 230/240 V conforming to IEC 60947-2
    100 kA at 400/415 V conforming to IEC 60947-2
    mechanical durability
    Circuit breaker : 0.1 Mcycles
    Contactor : 30 Mcycles
    electrical durability
    Circuit breaker : 0.1 Mcycles
    Contactor : 0.8 Mcycles - AC-3 - 8.5 A
    Relay : 0.1 Mcycles - 24 V with 6 cyc/mn - AC-12 - 5 A
    Relay : 1 Mcycles - 24 V with 15 cyc/mn - AC-12 - 1 A
    Relay : 0.5 Mcycles - 24 V with 15 cyc/mn - AC-14 - 1 A
    Relay : 1 Mcycles - 24 V with 15 cyc/mn - AC-14 - 0.5 A
    Relay : 5 Mcycles - 24 V with 30 cyc/mn - AC-14 - 0.25 A
    Relay : 0.1 Mcycles - 24 V with 6 cyc/mn - DC-12 - 5 A
    Relay : 0.2 Mcycles - 24 V with 6 cyc/mn - DC-12 - 2 A
    Relay : 0.5 Mcycles - 24 V with 15 cyc/mn - DC-3 - 1 A
    Relay : >= 1 Mcycles - 24 V with 30 cyc/mn - DC-3 - 0.25 A
    current consumption
    20 mA for communication bus during operation
    60 mA for communication bus sensor
    0 mA at 24 V for supply circuit de-energisation
    30 mA at 24 V for supply circuit maintained mode
    110 mA at 24 V for supply circuit inrush
    20 mA for output relay
    local signalling
    Product status by 3 LEDs
    Input/output status by LED
    number of inputs
    2 M12
    nominal input value
    19...30 V 50 mA - DC
    input description
    Status D0 : forward stop - bit value 0
    Status D1 : reverse stop - bit value 0
    Status D2 : disable relay - bit value 0
    Status D3 : unused - bit value 0
    Status D0 : forward start - bit value 1
    Status D1 : reverse start - bit value 1
    Status D2 : enable relay - bit value 1
    Status D3 : unused - bit value 1
    input type
    Resistive
    sensor compatibility
    2 or 3-wire PNP
    output description
    Command D0 : not ready - bit value 0
    Command D1 : stopped - bit value 0
    Command D2 : sensor 1 missing - bit value 0
    Command D3 : sensor 2 missing - bit value 0
    Command D0 : ready - bit value 1
    Command D1 : started - bit value 1
    Command D2 : sensor 1 present - bit value 1
    Command D3 : sensor 2 present - bit value 1
    response time
    Output control relay : <= 10 ms during closing
    Output control relay : <= 15 ms during opening
    contacts type and composition
    1 C/O
    AS-interface profile
    7A70 - extended A/B
    cable gland type
    Supply circuit : Pg 16 - 10...15 mm
    Power circuit : Pg 16 - 10...15 mm
    Output control relay : Pg 13 - 10...15 mm
    Output control relay : Pg 16 - 10...15 mm
    connections - terminals
    Power circuit : screw clamp terminals - flexible without cable end
    Output control relay : screw clamp terminals - rigid
    Output control relay : screw clamp terminals - flexible without cable end
    Supply circuit : screw clamp terminals - rigid
    Supply circuit : screw clamp terminals - flexible with cable end
    Power circuit : screw clamp terminals - flexible with cable end
    Supply circuit : screw clamp terminals - flexible without cable end
    Output control relay : screw clamp terminals - flexible with cable end
    Power circuit : screw clamp terminals - rigid
    tightening torque
    Supply circuit : 1.7 N.m - with screwdriver flat Ø 5.5 mm
    Power circuit : 0.8 N.m - with screwdriver flat Ø 5.5 mm
    Output control relay : 0.7 N.m - with screwdriver flat Ø 3.5 mm
    width
    219 mm
    height
    245 mm
    depth
    179 mm
    product weight
    1.6 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge 8 kV level 3 - in air - conforming to EN/IEC 61000-4-2
    Electrostatic discharge 4 kV level 2 - in indirect mode - conforming to EN/IEC 61000-4-2
    Electrical fast transient/burst immunity test 2 kV level 3 conforming to EN/IEC 61000-4-4
    Surge immunity test 4 kV level 4 - power, line to ground - conforming to IEC 61000-4-5
    Surge immunity test 2 kV level 4 - power, line to line - conforming to EN/IEC 61000-4-5
    Surge immunity test 2 kV level 2 - control circuit, line to ground - conforming to IEC 61000-4-5
    Surge immunity test 500 V level 2 - control circuit, line to line - conforming to EN/IEC 61000-4-5
    Conducted RF disturbances 10 V/m conforming to IEC 61000-4-6
    Conducted RF disturbances 10 V/m conforming to ENV 50141
    Radiated radio-frequency electromagnetic field immunity test 10 V/m conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test 10 V/m conforming to ENV 50204
    Radiated radio-frequency electromagnetic field immunity test 10 V/m conforming to ENV 50140
    Disturbing field emission class B conforming to ENV 55011
    Disturbing field emission class B conforming to CISPR 11
    mechanical robustness
    Shocks : 10 Gn during contactor open conforming to IEC 60068-2-27
    Shocks : 15 gn during contactor closed conforming to IEC 60068-2-27
    Vibrations : 2 Gn during contactor open conforming to IEC 60068-2-6
    Vibrations : 4 Gn during contactor closed conforming to IEC 60068-2-6
    IP degree of protection
    IP54 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    2000 m
    standards
    EN 60204-1
    EN 60439-1
    EN 60947-1
    IEC 60204-1
    IEC 60439-1
    IEC 60947-1
    UL 508
    CSA C22.2 No 14
    material
    Steel - white : RAL 9001
    ambient air temperature for operation
    -5...40 °C conforming to IEC 61439-1
    ambient air temperature for storage
    -40...80 °C conforming to IEC 61439-1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Instruction sheet
    Date
    Size
    Add to My Documents
    LF3-LF4 Enclosed starter for AS-Interface - Instruction sheet (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.