Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE8D12M7 Image
Discontinued

Schneider Electric LE8D12M7 Image
Discontinued

TeSys LE - enclosed DOL reversing starter - 12 A - 220 V AC coil

Show more characteristics >
LE8D12M7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE8D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    Fuse disconnector
    [Ie] rated operational current
    12 A AC-3
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A
    associated fuse rating
    16 A 10 x 38 mm aM
    control type
    Selector switch 2 positions start I-II
    Push-button stop/reset red O
    Complementary
    cable entry number
    2 cable entry : ISO20 top
    2 cable entry : ISO20 bottom
    2 cable entry : ISO25 top
    2 cable entry : ISO25 bottom
    2 cable entry : ISO32 top
    2 cable entry : ISO40 top
    2 cable entry : ISO32 bottom
    2 cable entry : ISO40 bottom
    width
    186 mm
    height
    348 mm
    depth
    182 mm
    product weight
    3.55 kg
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.