Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE6D12B7 Image
Discontinued

View all TeSys LE Enclosed Motor Starter

TeSys LE Enclosed Motor Starter - LE6D12B7

legacy product

Schneider Electric LE6D12B7 Image
Discontinued
View all TeSys LE Enclosed Motor Starter
TeSys LE Enclosed Motor Starter - LE6D12B7
legacy product

TeSys LE - enclosed star-delta starter - 12 A - 24 V AC coil

Show more characteristics >
LE6D12B7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE6D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Fuse disconnector
    Star-delta contactors
    Mechanical interlock
    motor power kW
    11 kW at 380/400 V AC 50/60 Hz
    11 kW at 415 V AC 50/60 Hz
    11 kW at 440 V AC 50/60 Hz
    5.5 kW at 220 V AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    associated fuse rating
    25 A 10 x 38 mm aM
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    width
    186 mm
    height
    348 mm
    depth
    175.5 mm
    product weight
    3.9 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    Instruction sheet
    Date
    Size
    Add to My Documents
    LE6D... Star-delta starters (Version 04)
    Date 10/28/16
    Size 17 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.