Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric LE4D506Q5 Image
Discontinued

Schneider Electric LE4D506Q5 Image
Discontinued

TeSys LE - enclosed DOL starter - 50 A - 380/400 V AC coil

Show more characteristics >
LE4D506Q5  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE4D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Fuse disconnector
    Contactor
    [Ie] rated operational current
    50 A AC-3
    motor power kW
    15 kW at 220/230 V AC 50/60 Hz
    22 kW at 380/400 V AC 50/60 Hz
    25 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    30 kW at 500 V AC 50/60 Hz
    33 kW at 660/690 V AC 50/60 Hz
    [Uc] control circuit voltage
    380/400 V AC 50 Hz
    [Ithe] conventional enclosed thermal current
    50 A
    associated fuse rating
    63 A 22 x 58 mm aM
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    cable entry number
    3 cable entry : 1 Pg 13 + 2 Pg 29 bottom
    3 cable entry : 1 ISO20 + 2 ISO32 bottom
    2 cable entry : 1 Pg 13 + 1 Pg 29 top
    2 cable entry : 1 ISO20 + 1 ISO32 top
    width
    367 mm
    height
    195 mm
    depth
    201 mm
    product weight
    6.44 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.