Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE3F185P7 Image

LE3F185P7

Schneider Electric LE3F185P7 Image
LE3F185P7

TeSys LE - enclosed star-delta starter - 185 A - 230 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE3F
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    motor power kW
    160 kW at 380 V AC 50/60 Hz
    160 kW at 415 V AC 50/60 Hz
    185 kW at 440 V AC 50/60 Hz
    90 kW at 220 V AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    control type
    Without
    Complementary
    cable entry number
    2 Pg 48 top
    6 2 Pg 13 + 4 Pg 48 bottom
    width
    600 mm
    height
    700 mm
    depth
    319 mm
    net weight
    31.4 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /