Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Line-R
Schneider Electric LE300 Image

LE300

Schneider Electric LE300 Image
LE300

Line-R 300VA Automatic Voltage Regulator

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Line-R 300VA Automatic Voltage Regulator
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla
    Output
    Number of Outlets
    4
    Receptacle Style
    Brazilian 2P+T
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    3.200000047683716 A
    Cord Length
    1.22 meters
    Surge Protection and Filtering
    Surge energy rating
    450 Joules
    Peak Current Common Mode
    18.0 kA
    Physical
    Net Weight
    2.5 kg
    Maximum Height
    116.0 mm
    Maximum Width
    214.0 mm
    Maximum Depth
    141.0 mm
    Shipping Weight
    2.62 kg
    Shipping Height
    167.0 mm
    Shipping Width
    262.0 mm
    Shipping Depth
    203.0 mm
    Master Carton Units
    4.0
    Master Carton Weight
    25.0 lbs
    SCC Codes
    1073130419790 1
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    NOM
    Standard warranty
    1 year repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    User guide
    Date
    Size
    Add to My Documents
    Line-R LE300 (hoja) (Version 0)
    Date 6/14/18
    Size 221.7 KB
    Line-R LE300 (Sheet) (Version 0)
    Date 6/14/18
    Size 225 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /