Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE2D35R7A59 Image

LE2D35R7A59

Schneider Electric LE2D35R7A59 Image
LE2D35R7A59

TeSys LE - enclosed DOL reversing starter - 35 A - 440 V AC coil - neutral term

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    Neutral terminal
    [Ie] rated operational current
    35 A AC-3
    motor power kW
    15 kW at 380/400 V AC 50/60 Hz
    15 kW at 415 V AC 50/60 Hz
    15 kW at 440 V AC 50/60 Hz
    7.5 kW at 220/230 V AC 50/60 Hz
    18.5 kW at 500 V AC 50/60 Hz
    18.5 kW at 660/690 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    35 A
    [Uc] control circuit voltage
    440 V AC 50/60 Hz
    control type
    Push-button stop/reset red O
    Selector switch 2 positions start I-II
    Complementary
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 Pg 16 bottom
    2 Pg 21 bottom
    2 ISO20 bottom
    2 ISO25 bottom
    width
    101 mm
    height
    201 mm
    depth
    160 mm
    net weight
    4.1 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /