Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE Enclosed Motor Starter
Schneider Electric LE2D12FE7 Image

LE2D12FE7

Schneider Electric LE2D12FE7 Image
LE2D12FE7

TeSys LE - enclosed DOL reversing starter - 12 A - 115 V AC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Reversing contactor
    Thermal overload relay to be ordered separately
    [Ie] rated operational current
    12 A AC-3
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    control type
    Selector switch 2 positions start I-II
    Push-button stop/reset red O
    Complementary
    cable entry number
    2 cable entry : ISO20 top
    2 cable entry : ISO20 bottom
    2 cable entry : Pg 16 bottom
    2 cable entry : ISO25 top
    2 cable entry : Pg 21 bottom
    2 cable entry : ISO25 bottom
    width
    101 mm
    height
    201 mm
    depth
    160 mm
    product weight
    2.1 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Catalogue TeSys - 2019 - Chapitre A1 - Demarreurs en coffret (Version 4.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /